Properties
Version | Z-series, Marker holder |
Order No. | 1676610000 |
Type | BZT ZVL1.5 |
GTIN (EAN) | 4008190460037 |
Qty. | 100 items |
Depth | 17.45 mm |
Depth (inches) | 0.687 inch |
Height | 12.9 mm |
Height (inches) | 0.508 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 0.625 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Operating temperature | -40 °C...100 °C |
Continuous operating temp., min. | -40 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | For the terminals |
End cover plate required | No |
Explosion-tested version | No |
Installation advice | Direct mounting |
Open sides | right |
Type of fixing | Plugged |
Type of mounting | Snap-on |
Pitch in mm (P) | 5 mm |
Installation advice | Direct mounting |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62695) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1676610000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1676610000) |
Brochures | [CAT 1 TERM 16/17 EN](http://download.weidmueller.com/asset/download/file/39470) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-14-11-92 |
ECLASS 14.0 | 27-14-11-92 |
ECLASS 15.0 | 27-14-11-92 |
ROHS | Conform |
Accessories
-
Item No.:1609860000Packaging unit:720 PC
WS, Terminal marker, 12 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, Allen-Bradley, white
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
Is accessory of
-
Item No.:1714700000Packaging unit:20 PC
Plug-in connector, Tension-clamp connection, 1.5 mm², Distribution strip, brown
-
Item No.:1649300000Packaging unit:100 PC
Plug-in connector, Tension-clamp connection, 1.5 mm², Distribution strip, dark beige
-
Item No.:1714680000Packaging unit:20 PC
Plug-in connector, Tension-clamp connection, 1.5 mm², Distribution strip, dark beige
-
Item No.:1650360000Packaging unit:100 PC
Plug-in connector, Tension-clamp connection, 1.5 mm², Distribution strip, blue
-
Item No.:1714690000Packaging unit:20 PC
Plug-in connector, Tension-clamp connection, 1.5 mm², Distribution strip, blue
-
Item No.:1697820000Packaging unit:100 PC
Plug-in connector, Tension-clamp connection, 1.5 mm², Distribution strip, green
-
Item No.:1650370000Packaging unit:100 PC
Plug-in connector, Tension-clamp connection, 1.5 mm², Distribution strip, brown
-
Item No.:1651970000Packaging unit:100 PC
Plug-in connector, Tension-clamp connection, 1.5 mm², Distribution strip, dark beige, yellow, green
-
Item No.:1711930000Packaging unit:100 PC
Plug-in connector, Tension-clamp connection, 1.5 mm², Distribution strip, dark beige