Egenskaber
Version | Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66 |
Order No. | 2584060000 |
Type | CABTITE SE 10-11 SML BK |
GTIN (EAN) | 4050118617047 |
Qty. | 10 Styk |
Depth | 17,7 mm |
Depth (inches) | 0,697 inch |
Height | 20,3 mm |
Height (inches) | 0,799 inch |
Width | 20,3 mm |
Width (inches) | 0,799 inch |
Net weight | 5 g |
Operating temperature | -40 °C...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Halogen | No |
Material | TPE |
Outer cable diameter, max. | 11 mm |
Outer cable diameter, min. | 10 mm |
Protection degree | IP66 |
Sealing element | 1 small sealing element |
Silicone | No |
UL 94 flammability rating | HB |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Cable entry system](https://mdcop.weidmueller.com/mediadelivery/asset/900_252380) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_72162) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2584060000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2584060000) |
User Documentation | [Cabtite Installation Instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_72923) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000879 |
ETIM 7.0 | EC000879 |
ETIM 8.0 | EC000879 |
ETIM 9.0 | EC000879 |
ETIM 10.0 | EC000879 |
ECLASS 9.0 | 27-14-44-21 |
ECLASS 9.1 | 27-14-44-21 |
ECLASS 10.0 | 27-14-44-21 |
ECLASS 11.0 | 27-14-44-21 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
ECLASS 14.0 | 27-14-08-07 |
ECLASS 15.0 | 27-14-08-07 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E223801 |