Properties
Order No. | 3012670000 |
Type | CB-DT 200/4.5 BL |
GTIN (EAN) | 4099986921894 |
Qty. | 100 items |
Height | 200 mm |
Height (inches) | 7.874 inch |
Width | 4.5 mm |
Width (inches) | 0.177 inch |
Net weight | 1 g |
Bundle diameter, max. | 50 mm |
Bundle diameter, min. | 3 mm |
Detectible in accordance with Rondotest | 4.7 mm Al |
For re-opening | No |
Halogen | No |
Tensile strength | 220 N |
Tensile strength (Pound-force) | 49 lbf |
UL 94 flammability rating |
UL 94
HB |
UV-resistant | No |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000046 |
ETIM 7.0 | EC000046 |
ETIM 8.0 | EC000046 |
ETIM 9.0 | EC000046 |
ECLASS 9.0 | 27-14-07-02 |
ECLASS 9.1 | 27-14-07-02 |
ECLASS 10.0 | 27-14-07-02 |
ECLASS 11.0 | 27-14-07-02 |
ECLASS 12.0 | 27-14-07-02 |
ECLASS 13.0 | 27-14-07-02 |
ECLASS 14.0 | 27-14-07-02 |
ROHS | Conform |