Properties
Order No. | 3012720000 |
Type | CB-DT 360/4.5 BL |
GTIN (EAN) | 4099986921917 |
Qty. | 100 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 360 mm |
Height (inches) | 14.173 inch |
Width | 4.5 mm |
Width (inches) | 0.177 inch |
Net weight | 1 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Bundle diameter, max. | 100 mm |
Bundle diameter, min. | 3.5 mm |
Detectible in accordance with Rondotest | 4.7 mm Al |
For re-opening | No |
Halogen | No |
Material | PA 6.6 |
Tensile strength | 220 N |
Tensile strength (Pound-force) | 49 lbf |
UL 94 flammability rating |
UL 94
HB |
UV-resistant | No |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - DE PI880100 240510 001ISS01](https://mdcop.weidmueller.com/mediadelivery/asset/900_326875) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000046 |
ETIM 7.0 | EC000046 |
ETIM 8.0 | EC000046 |
ETIM 9.0 | EC000046 |
ETIM 10.0 | EC000046 |
ECLASS 9.0 | 27-14-07-02 |
ECLASS 9.1 | 27-14-07-02 |
ECLASS 10.0 | 27-14-07-02 |
ECLASS 11.0 | 27-14-07-02 |
ECLASS 12.0 | 27-14-07-02 |
ECLASS 13.0 | 27-14-07-02 |
ECLASS 14.0 | 27-14-07-02 |
ECLASS 15.0 | 27-14-07-02 |
ROHS | Conform |