Egenskaber
Version | Cable ties, 3.5 x 200 mm, Polyamide 66, 180 N |
Order No. | 2659510000 |
Type | CB-VT 200/3,6 WT |
GTIN (EAN) | 4050118682977 |
Qty. | 100 Styk |
Depth | 1 mm |
Depth (inches) | 0,039 inch |
Height | 200 mm |
Height (inches) | 7,874 inch |
Width | 3,5 mm |
Width (inches) | 0,138 inch |
Net weight | 0,96 g |
Operating temperature range | -40...85 °C |
Continuous operating temp., min. | -40 °C |
Continuous operating temp., max. | 85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Bundle diameter, max. | 50 mm |
Bundle diameter, min. | 3 mm |
Cable diameter, max. | 50 mm |
For re-opening | No |
Halogen | No |
Material | Polyamide 66 |
Operating temperature range, max. | 85 °C |
Operating temperature range, min. | -40 °C |
Tensile strength | 180 N |
Tensile strength (Pound-force) | 40 lbf |
UL 94 flammability rating | V-0 |
UV-resistant | No |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_102725) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000046 |
ETIM 7.0 | EC000046 |
ETIM 8.0 | EC000046 |
ETIM 9.0 | EC000046 |
ETIM 10.0 | EC000046 |
ECLASS 9.0 | 27-14-07-02 |
ECLASS 9.1 | 27-14-07-02 |
ECLASS 10.0 | 27-14-07-02 |
ECLASS 11.0 | 27-14-07-02 |
ECLASS 12.0 | 27-14-07-02 |
ECLASS 13.0 | 27-14-07-02 |
ECLASS 14.0 | 27-14-07-02 |
ECLASS 15.0 | 27-14-07-02 |
Approvals |  |
ROHS | Conform |