Version | ClipCard, Device markers, 15 x 45 mm, Rail, grey |
Order No. | 1111240000 |
Type | CC 15/45 MC NE GR |
GTIN (EAN) | 4032248888771 |
Qty. | 40 items |
Depth | 1.2 mm |
Depth (inches) | 0.047 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 45 mm |
Width (inches) | 1.772 inch |
Net weight | 2.725 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Rail |
Colour | grey |
compatible printer | |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 8 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | without |
Recommended industries | Machinery |
UL 94 flammability rating | V-2 |
Width | 45 mm |
Halogen | No |
Engineering Data | |
Eplan Data Portal | |
CADENAS eCATALOG | |
Product Change Notification | |
Catalogues |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |