Properties
Version | ClipCard, Device markers, 30 x 30 mm, Self-adhesive, Ø 30 mm, To customer specification |
Order No. | 2047560000 |
Type | CC DIA 30 K MC SDR |
GTIN (EAN) | 4050118411058 |
Qty. | 12 items |
Depth | 0.9 mm |
Depth (inches) | 0.035 inch |
Height | 30 mm |
Height (inches) | 1.181 inch |
Width | 30 mm |
Width (inches) | 1.181 inch |
Diameter | 30 mm |
Net weight | 1.75 g |
Operating temperature range | -40...60 °C |
REACH SVHC | / |
Application/manufacturer |
Self-adhesive
Ø 30 mm |
Colour | To customer specification |
compatible printer |
[PRINTJET CONNECT](~/p/2715590000)
[MCP PLUS](~/p/1925000000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...60 °C |
Operating temperature range, max. | 60 °C |
Operating temperature range, min. | -40 °C |
Printed characters | Based on customer requirements (Please send M-Print PRO file) |
UL 94 flammability rating | V-2 |
Version | Self-adhesive |
Width | 30 mm |
Diameter | 30 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2047560000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2047560000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ROHS | Conform |