Properties
Version | Hood, OMNIMATE Housing - series CH20M Agate grey, Side element cover, Width: 17.5 mm |
Order No. | 2554740000 |
Type | CH20M AD SHL 5.00/03 AGY 3747 |
GTIN (EAN) | 4050118564792 |
Qty. | 50 items |
Depth | 15.2 mm |
Depth (inches) | 0.598 inch |
Height | 23.4 mm |
Height (inches) | 0.921 inch |
Width | 17.5 mm |
Width (inches) | 0.689 inch |
Net weight | 1.44 g |
Ambient temperature | -25 °C…85 °C |
Operating temperature range | -40...120 ℃ |
Humidity | 5 - 93% rel. humidity, Tu = 40°C, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material | PA 66 GF 30 |
Insulating material group | I |
Material | Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | Agate grey |
Colour chart (similar) | RAL 7038 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66376) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2554740000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2554740000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ETIM 10.0 | EC001031 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-05 |
ECLASS 14.0 | 27-19-06-05 |
ECLASS 15.0 | 27-19-06-05 |
ROHS | Conform |
Is accessory of
-
Item No.:2554700000Packaging unit:12 PC
Side element, OMNIMATE Housing - series CH20M Agate grey, Side element, Width: 17.5 mm
-
Item No.:1529520000Packaging unit:12 PC
Side element, OMNIMATE Housing - series CH20M Light Grey, Side element, Width: 17.5 mm
-
Item No.:1254170000Packaging unit:12 PC
Side element, OMNIMATE Housing - series CH20M black, Side element, Width: 17.5 mm
-
Item No.:1255820000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, unmounted, Enclosure set, Connection technology, Width: 17.5 mm
Electronics HousingsModular electronics housingsCH20M17 - Modular electronics housing, width of 17.5 mmCH20M17 S - Side elementCH20M17 S PPP - Side element with three plugs per side
Electronics HousingsModular electronics housingsCH20M Samples - Design-In-supportCH20M housing - Sample kitCH20M housing - Sample kit unmounted with PCB