Properties
Version | Cleaner |
Order No. | 1772130000 |
Type | CLEANER 2000 25ML |
GTIN (EAN) | 4032248129294 |
Qty. | 1 items |
Net weight | 27 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Version | Cleaner for plotter pens and Ink 2000 ink |
User Documentation | [Reiniger_2000](https://mdcop.weidmueller.com/mediadelivery/asset/900_40050) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ETIM 10.0 | EC001675 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 30-02-16-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ECLASS 15.0 | 19-14-90-90 |
ROHS | Conform |