Properties
Version | CableLine, Conductor and cable markers, 1.3 - 3 mm, 3 x 3.4 mm, white |
Order No. | 1869821505 |
Type | CLI C 02-3 WS/SW 1 CD |
GTIN (EAN) | 4032248446353 |
Qty. | 500 items |
Alternative product | [1568249999](~/p/1568249999) |
Depth | 3.5 mm |
Depth (inches) | 0.138 inch |
Height | 3 mm |
Height (inches) | 0.118 inch |
Width | 3.4 mm |
Width (inches) | 0.134 inch |
Net weight | 0.04 g |
Operating temperature range | -30...80 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Colour | white |
Colour of printing | black |
Halogen | Yes |
Material | PVC, soft, without Cadmium |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 Reel = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -30...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -30 °C |
Orientation of print | horizontal |
Printed characters | Numbers |
Printing | 1 |
Printing method | hot-embossing |
Recommended industries |
Process
Machinery |
Type of printing | Standard |
UL 94 flammability rating | V-0 |
Version | CD |
Width | 3.4 mm |
Conductor cross-section, max. | 1.5 mm² |
Conductor cross-section, min. | 0.2 mm² |
Conductor O.D. | 1.3 - 3 mm |
Conductor O.D., max. | 3 mm |
Conductor O.D., min. | 1.3 mm |
Cross-section for connected wire | 0.2 - 1.5 mm² |
Halogen | Yes |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1869821505) |
Product Change Notification |
[PCN CableLine_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49687)
[PCN CableLine_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49688) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |