Properties
Version | CableLine, Conductor and cable markers, 4 - 5 mm, 3 x 6 mm, yellow |
Order No. | 0689800000 |
Type | CLI O 30-3 GE NE MP |
GTIN (EAN) | 4008190061418 |
Qty. | 200 items |
Depth | 6 mm |
Depth (inches) | 0.236 inch |
Height | 3 mm |
Height (inches) | 0.118 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 0.055 g |
Operating temperature range | -30...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
Halogen | Yes |
Material | PVC, soft, without Cadmium |
Material colour according to resistance code | 4 |
Operating temperature range | -30...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -30 °C |
Printed characters | without |
Printing | Blank |
Recommended industries |
Process
Machinery |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Version | MultiPack |
Width | 6 mm |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 3 mm² |
Conductor O.D. | 4 - 5 mm |
Conductor O.D., max. | 5 mm |
Conductor O.D., min. | 4 mm |
Cross-section for connected wire | 3 - 4 mm² |
Halogen | Yes |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0689800000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |