Properties
Version | CableLine, Mounting mandrel |
Order No. | 0572901527 |
Type | CLI R 1-3 GE/SW 8 |
GTIN (EAN) | 4008190135003 |
Qty. | 10 items |
Depth | 5 mm |
Depth (inches) | 0.197 inch |
Height | 3 mm |
Height (inches) | 0.118 inch |
Width | 4.2 mm |
Width (inches) | 0.165 inch |
Net weight | 2.3 g |
Operating temperature range | -30...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
Colour of printing | black |
Halogen | Yes |
Material | PVC, soft, without Cadmium |
Material colour according to resistance code | 4 |
Number per mandrel | 25 |
Operating temperature range | -30...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -30 °C |
Orientation of print | horizontal |
Printed characters | Numbers |
Printing | 8 |
Printing method | hot-embossing |
Recommended industries |
Process
Machinery |
Type of printing | Standard |
UL 94 flammability rating | V-0 |
Version | MultiPack |
Width | 4.2 mm |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 1.5 mm² |
Conductor O.D. | 2.5 - 5 mm |
Conductor O.D., max. | 5 mm |
Conductor O.D., min. | 2.5 mm |
Cross-section for connected wire | 1.5 - 4 mm² |
Halogen | Yes |
Product Change Notification |
[PCN CableLine_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49687)
[PCN CableLine_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49688) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |
Is accessory of
-
Item No.:1568251529Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251523Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251520Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251653Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251669Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251679Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251681Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251637Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251698Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251647Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251643Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251649Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251641Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251673Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251687Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251651Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252711529Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711525Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711522Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711526Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711528Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252611529Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611526Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611508Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611502Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611517Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611503Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, black
-
Item No.:0252611512Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, orange
-
Item No.:0252611530Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, white
-
Item No.:0252611509Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, red
-
Item No.:0252611521Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, blue
-
Item No.:0252611518Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, green
-
Item No.:0252711596Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711612Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711583Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711564Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711570Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711573Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711606Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711532Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711619Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711609Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711539Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711551Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711563Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711546Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711550Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711577Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711542Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711545Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711600Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711593Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711554Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711615Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711599Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711605Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711595Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711614Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711548Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711590Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711617Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711610Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711572Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711541Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711579Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711591Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711588Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711537Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711585Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711559Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711586Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711567Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:1568251746Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251737Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, red
-
Item No.:0252611740Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611742Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251742Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251740Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:1568251750Packaging unit:500 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611746Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611737Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, red
-
Item No.:0171111687Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611679Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611698Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611647Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611673Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611676Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611663Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611681Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611671Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611653Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611637Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611655Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611687Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611645Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611661Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252611696Packaging unit:200 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 3 x 4.2 mm, yellow
-
Item No.:0252711727Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711733Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow
-
Item No.:0252711730Packaging unit:100 PC
CableLine, Conductor and cable markers, 2.5 - 5 mm, 6 x 4.2 mm, yellow