Properties
Version | CableLine, Mounting mandrel holder |
Order No. | 0563700000 |
Type | CLI RH 20-02 CLI R 02 |
GTIN (EAN) | 4008190291136 |
Qty. | 1 items |
Depth | 28 mm |
Depth (inches) | 1.102 inch |
Height | 55 mm |
Height (inches) | 2.165 inch |
Width | 55 mm |
Width (inches) | 2.165 inch |
Net weight | 43 g |
Operating temperature range | -40...100 °C |
REACH SVHC | / |
RoHS Compliance Status | Not affected |
Colour | red |
Halogen | Yes |
Material | Polyamide |
Material colour according to resistance code | 2 |
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Recommended industries |
Process
Machinery |
UL 94 flammability rating | V-0 |
Width | 55 mm |
Halogen | Yes |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |