Properties
Version | CableLine, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 4 - 10 mm |
Order No. | 1889570000 |
Type | CLI T 2-30 |
GTIN (EAN) | 4032248496372 |
Qty. | 100 items |
30 mm | |
Height (inches) | 1.181 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 1 g |
Operating temperature range | -30...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Transparent |
Halogen | Yes |
Material | PVC |
Operating temperature range | -30...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -30 °C |
Recommended industries |
Transportation
Machinery |
UL 94 flammability rating | V-0 |
Width | 5 mm |
Conductor cross-section, max. | 35 mm² |
Conductor cross-section, min. | 4 mm² |
Conductor O.D. | 4 - 10 mm |
Conductor O.D., max. | 10 mm |
Conductor O.D., min. | 4 mm |
Cross-section for connected wire | 4 - 35 mm² |
Halogen | Yes |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1889570000) |
Product Change Notification |
[PCN Transparent Sleeves_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49689)
[PCN Transparent Sleeves_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49690) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |