Properties
Order No. | 2525160000 |
Type | CMA-CTM-7-SNAP-ON |
GTIN (EAN) | 4050118536522 |
Qty. | 1 items |
Depth | 10 mm |
Depth (inches) | 0.394 inch |
Height | 10 mm |
Height (inches) | 0.394 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 0.999 g |
Storage temperature | -20 °C...70 °C |
Ambient temperature | -10 °C…40 °C |
Continuous operating temp., min. | -10 °C |
Continuous operating temp., max. | 40 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Protection degree | IP20 |
Approval/Certificate/Document of Conformity | [UKCA Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_297867) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_236648) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2525160000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002625 |
ETIM 7.0 | EC002625 |
ETIM 8.0 | EC002625 |
ETIM 9.0 | EC002625 |
ETIM 10.0 | EC002625 |
ECLASS 9.0 | 27-18-28-07 |
ECLASS 9.1 | 23-15-90-90 |
ECLASS 10.0 | 27-18-28-07 |
ECLASS 11.0 | 27-18-28-07 |
ECLASS 12.0 | 27-18-28-07 |
ECLASS 13.0 | 27-18-28-07 |
ECLASS 14.0 | 27-18-28-07 |
ECLASS 15.0 | 27-18-28-07 |
ROHS | Conform |
Is accessory of
-
Item No.:2556020000Packaging unit:1 PC
Primary current: 60 A, Secondary current max.: 1 A, Load: 0.4 VA, Tolerance class: 1, closed current transformer
-
Item No.:2556010000Packaging unit:1 PC
Primary current: 64 A, Secondary current max.: 1 A, Load: 0.5 VA, Tolerance class: 1, closed current transformer
-
Item No.:2556030000Packaging unit:1 PC
Primary current: 50 A, Secondary current max.: 1 A, Load: 0.4 VA, Tolerance class: 1, closed current transformer
-
Item No.:2525150000Packaging unit:1 PC
Primary current: 32 A, Secondary current max.: 1 A, Load: 0.2 VA, Tolerance class: 1, closed current transformer
-
Item No.:2556040000Packaging unit:1 PC
Primary current: 40 A, Secondary current max.: 1 A, Load: 0.3 VA, Tolerance class: 1, closed current transformer
Measuring and Monitoring SystemsCurrent transformerMini current transformer