Properties
Order No. | 1444540000 |
Type | CP DC UPS TF25 |
GTIN (EAN) | 4050118249880 |
Qty. | 1 items |
Net weight | 142 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Protection degree | IP20 |
User Documentation | [Operating instruction](https://mdcop.weidmueller.com/mediadelivery/asset/900_86971) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001578 |
ETIM 7.0 | EC003250 |
ETIM 8.0 | EC003250 |
ETIM 9.0 | EC003250 |
ETIM 10.0 | EC003250 |
ECLASS 9.0 | 27-06-20-11 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-01-06 |
ECLASS 11.0 | 27-06-01-06 |
ECLASS 12.0 | 27-06-01-06 |
ECLASS 13.0 | 27-06-01-06 |
ECLASS 14.0 | 27-06-01-06 |
ECLASS 15.0 | 27-06-01-06 |
ROHS | Conform |