Properties
Version | Bolt-type screw terminals, Copper-plated aluminium washer |
Order No. | 0156400000 |
Type | CPSB M10 |
GTIN (EAN) | 4008190049935 |
Qty. | 50 items |
Available until | 31.12.2020 |
Net weight | 2.38 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material |
Copper
Aluminium |
Colour | red |
Installation advice | Direct mounting |
Installation advice | Direct mounting |
ETIM 6.0 | EC000098 |
ETIM 7.0 | EC000098 |
ETIM 8.0 | EC000098 |
ETIM 9.0 | EC000098 |
ECLASS 9.0 | 23-09-01-01 |
ECLASS 9.1 | 23-09-92-90 |
ECLASS 10.0 | 23-09-92-90 |
ECLASS 11.0 | 23-09-01-01 |
ECLASS 12.0 | 23-09-05-90 |
ECLASS 13.0 | 23-09-05-90 |
ECLASS 14.0 | 23-09-05-90 |
ROHS | Conform |
Is accessory of
-
Item No.:1029500000Packaging unit:4 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection
-
Item No.:1028580000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection
-
Item No.:1028500000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection, Direct mounting
-
Item No.:1857540000Packaging unit:4 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection
-
Item No.:1049240000Packaging unit:4 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection, Direct mounting, TS 35
Terminal BlocksUniversal rangeStud technologyWF/WFF-Series2 Studs120 mm²