Properties
Version | Assortment crimping tool, Crimping tool: PZ 16, Stripping tool: STRIPAX 16, Crimping range, min.: 6, Colour code: Weidmüller |
Order No. | 9025850000 |
Type | CRIMP-SET PZ 16 |
GTIN (EAN) | 4008190184520 |
Qty. | 1 items |
Packaging | Plastic box |
Depth | 261 mm |
Depth (inches) | 10.276 inch |
Height | 57 mm |
Height (inches) | 2.244 inch |
Width | 338 mm |
Width (inches) | 13.307 inch |
Net weight | 1,680.74 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Description of article | Set includes crimping tool for up to 16 mm², stripping tool and wire-end ferrules in Weidmüller colour code |
Colour code | Weidmüller |
Crimping range, max. | 16 mm² |
Crimping range, min. | 6 mm² |
Crimping tool | PZ 16 |
Number of AEH | 400 pcs. |
Packaging | Plastic box |
Stripping tool | STRIPAX 16 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000524 |
ETIM 7.0 | EC000524 |
ETIM 8.0 | EC000524 |
ETIM 9.0 | EC000524 |
ETIM 10.0 | EC000524 |
ECLASS 9.0 | 27-40-02-18 |
ECLASS 9.1 | 27-40-02-18 |
ECLASS 10.0 | 27-40-02-18 |
ECLASS 11.0 | 27-40-02-18 |
ECLASS 12.0 | 27-40-02-18 |
ECLASS 13.0 | 27-40-02-18 |
ECLASS 14.0 | 27-40-02-18 |
ECLASS 15.0 | 27-40-02-18 |
Accessories
-
Item No.:0565900000Packaging unit:100 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, green
-
Item No.:0566000000Packaging unit:100 PC
Wire-end ferrule, Standard, 21 mm, 18 mm, green
-
Item No.:0534200000Packaging unit:100 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, Ivory
-
Item No.:9012600000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp
-
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 16mm²
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 10mm²
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
Individual parts
-
Item No.:9012600000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 6mm², 16mm², Indent crimp
-
Item No.:0533500000Packaging unit:100 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, black
-
Item No.:0565900000Packaging unit:100 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, green
-
Item No.:0566000000Packaging unit:100 PC
Wire-end ferrule, Standard, 21 mm, 18 mm, green
-
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 6.0mm²
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 16mm²
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools