Properties
Version | Assortment crimping tool, Crimping tool: PZ 6 Roto L, Stripping tool: STRIPAX, Crimping range, min.: 0.14, Colour code: Miscellaneous |
Order No. | 9028700000 |
Type | CRIMP-SET PZ 6 ROTO L T |
GTIN (EAN) | 4032248392698 |
Qty. | 1 items |
Packaging | Plastic box |
Depth | 261 mm |
Depth (inches) | 10.276 inch |
Height | 57 mm |
Height (inches) | 2.244 inch |
Width | 338 mm |
Width (inches) | 13.307 inch |
Net weight | 1,744 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Colour code | Miscellaneous |
Crimping range, max. | 6 mm² |
Crimping range, min. | 0.14 mm² |
Crimping tool | PZ 6 Roto L |
Number of AEH | 3,100 pcs. |
Packaging | Plastic box |
Stripping tool | STRIPAX |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000524 |
ETIM 7.0 | EC000524 |
ETIM 8.0 | EC000524 |
ETIM 9.0 | EC000524 |
ETIM 10.0 | EC000524 |
ECLASS 9.0 | 27-40-02-18 |
ECLASS 9.1 | 27-40-02-18 |
ECLASS 10.0 | 27-40-02-18 |
ECLASS 11.0 | 27-40-02-18 |
ECLASS 12.0 | 27-40-02-18 |
ECLASS 13.0 | 27-40-02-18 |
ECLASS 14.0 | 27-40-02-18 |
ECLASS 15.0 | 27-40-02-18 |
Accessories
-
Item No.:9021100000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, orange
-
-
Item No.:9021070000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:1444050000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
Item No.:9021040000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:9019010000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9019120000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Individual parts
-
Item No.:9021070000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9019120000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Item No.:9021130000Packaging unit:100 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, green
-
-
Item No.:9021040000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:9021100000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, orange
-
Item No.:9019010000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:1444050000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp