Properties
Version | Assortment crimping tool, Crimping tool: STRIPAX-Plus, Stripping tool: STRIPAX-Plus, Crimping range, min.: 0.5, Colour code: DIN |
Order No. | 9028780000 |
Type | CRIMP-SET STRIPAX PLUS D |
GTIN (EAN) | 4032248392766 |
Qty. | 1 items |
Packaging | Plastic box |
Depth | 261 mm |
Depth (inches) | 10.276 inch |
57 mm | |
Height (inches) | 2.244 inch |
Width | 338 mm |
Width (inches) | 13.307 inch |
Net weight | 1,100 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Description of article | Set includes Crimping/stripping tool for up to 2.5 mm² and Weidmueller ferrule strips in DIN colour code |
Colour code | DIN |
Crimping range, max. | 2.5 mm² |
Crimping range, min. | 0.5 mm² |
Crimping tool | STRIPAX-Plus |
Number of AEH | 2,500 pcs. |
Packaging | Plastic box |
Stripping tool | STRIPAX-Plus |
Product Change Notification |
[Technische Änderung für Crimpwerkzeug stripax plus 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_310211)
[Technical change to Crimping tool Stripax plus 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_310212) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000524 |
ETIM 7.0 | EC000524 |
ETIM 8.0 | EC000524 |
ETIM 9.0 | EC000524 |
ECLASS 9.0 | 27-40-02-18 |
ECLASS 9.1 | 27-40-02-18 |
ECLASS 10.0 | 27-40-02-18 |
ECLASS 11.0 | 27-40-02-18 |
ECLASS 12.0 | 27-40-02-18 |
ECLASS 13.0 | 27-40-02-18 |
ECLASS 14.0 | 27-40-02-18 |
Accessories
-
Item No.:9004300000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9004330000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9004350000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Item No.:9004280000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9004360000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 0.75mm²Strip of wire end ferrules
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.0mm²Strip of wire end ferrules
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.5mm²Strip of wire end ferrules
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 0.5mm²Strip of wire end ferrules
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 2.5mm²Strip of wire end ferrules
Individual parts
-
Item No.:9004360000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
Item No.:9004280000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9004330000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9004350000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Item No.:9020000000Packaging unit:1 PC
Cutting, stripping and crimping tool, Crimping tool for wire-end ferrules, 0.5mm², 2.5mm², Trapezoidal crimp
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 2.5mm²Strip of wire end ferrules
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 0.5mm²Strip of wire end ferrules
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.0mm²Strip of wire end ferrules
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.5mm²Strip of wire end ferrules
ToolsCrimping toolsStripax plus (cutting, stripping, crimping) and accessoriesStripax plus