CSL KEBX QL 506030 S4B1 AK EX_CVM NO POK

Item No. 8000171570

General ordering data

Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Humidity

Rated data acc. to IEC

tested acc. to standard
Rated current, max. number of poles (Tu=20°C)
Rated current at max. number of poles (Tu = 40 °C)
Rated voltage for surge voltage class (pollution degree II/2)
Rated impulse voltage for surge voltage class (pollution degree III/2)

Material data

Basic material
Insulating material
Insulating material group
Surface finish
UL 94 flammability rating

General data

Colour
Colour chart (similar)
Protection degree

Assembly properties

Adjacent
Direct mounting possible
Housing version
Integrated circuit board connection technology available
Shielding
Ventilation openings available

Individualization options

Customer specific cutouts possible
Customer specific labelling possible

Housing properties

Marker integrateable
Continuous current of cross-connection
Number of connection levels
Number of poles

Connectable coducteurs

Clamping range, min.
Clamping range, max.
Max. clamping range

Standard features

Version

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0