Properties
Version | Photovoltaics, Crimping tool for photovoltaic contacts, Mechanical, without interchangeable inserts |
Order No. | 1222870000 |
Type | CTF PV WM4 |
GTIN (EAN) | 4050118006254 |
Qty. | 1 items |
Width | 250 mm |
Width (inches) | 9.842 inch |
Net weight | 745 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for Weidmüller WM4 photovoltaic contacts, Multi-Contact MC4, Hirschmann SunCon and compatible plugs |
Version | Mechanical, without interchangeable inserts |
Crimping range, max. | 6 mm² |
Crimping range, min. | 2.5 mm² |
Type of contact | F-plug / -sleeve |
Wire end ferrules cross-section, max. | 6 mm² |
Product information |
Crimping tools for photovoltaic contacts
|
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_326058) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101181) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |
Is accessory of
-
Item No.:1530770000Packaging unit:4500 PC
Photovoltaics, Plug-in connector, Socket connector
-
Item No.:1530670000Packaging unit:100 PC
Photovoltaics, Plug-in connector, Socket connector
-
Item No.:1530630000Packaging unit:100 PC
Photovoltaics, Plug-in connector, female
-
Item No.:1530640000Packaging unit:100 PC
Photovoltaics, Plug-in connector, male
-
Item No.:1344960000Packaging unit:1 PC
Photovoltaics, Plug-in connector, For crimping tool
-
Item No.:2755980000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection I / II, Cable gland, PUSH IN connection, 1000 V
-
Item No.:2764130000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, WM4C, 1000 V
-
Item No.:2756000000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, Cable gland, PUSH IN connection, 1500 V
-
Item No.:2764150000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection I / II, WM4C, 1000 V
-
Item No.:2755970000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection I / II, Cable gland, PUSH IN connection, 1000 V
-
Item No.:2764140000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection I / II, WM4C, 1000 V
-
Item No.:2764110000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, WM4C, 1000 V
-
Item No.:2755960000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, Cable gland, PUSH IN connection, 1000 V
-
Item No.:2755950000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, Cable gland, PUSH IN connection, 1000 V
-
Item No.:2764160000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, WM4C, 1500 V
-
Item No.:2764180000Packaging unit:1 PC
Surge protection, 2 MPP's, Surge protection II, WM4C, 1500 V
-
Item No.:2755990000Packaging unit:1 PC
Surge protection, 1 MPP, Surge protection II, Cable gland, PUSH IN connection, 1500 V