Properties
Version | Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp |
Order No. | 9202850000 |
Type | CTI 6 G |
GTIN (EAN) | 4032248517855 |
Qty. | 1 items |
Width | 250 mm |
Width (inches) | 9.842 inch |
Net weight | 689.78 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for insulated connectors, 0.5-6 mm² |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 10 |
Conductor cross-section, min. AWG | AWG 21 |
Crimping range, max. | 6 mm² |
Crimping range, min. | 0.5 mm² |
Type of contact | Insulated connector |
Crimping station |
|
Crimping type/profile |
Oval crimping
Parallel crimp |
Wire end ferrules cross-section, max. | 6 mm² |
Product information | Not suitable for solid conductors. Insulation on the contact is pressed conically. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_326197) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101215) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |
Accessories
-
Item No.:1492020000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:1492030000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1491730000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491630000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm²,0.1 mm² - 0.5 mm²,yellow
-
Item No.:1491640000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²,red
-
Item No.:1491750000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²,yellow
-
Item No.:1491650000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²,red
-
Item No.:9200560000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²,blue
-
Item No.:9200550000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm²,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491710000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²,blue
-
Item No.:9200530000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm²,0.5 mm² - 1.5 mm²,red
-
Item No.:1491740000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491660000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²,red
-
Item No.:9200520000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm²,0.5 mm² - 1.5 mm²,red
-
Item No.:9200390000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue
-
Item No.:1492640000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1492580000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:9200350000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491270000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:1491310000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:1492530000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:9200320000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:9200430000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow
-
Item No.:9200370000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491290000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,4 mm²,4 mm² - 6 mm²
-
Item No.:9200410000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow
-
Item No.:9200440000Packaging unit:50 PC
cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow
-
Item No.:1492630000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:9200300000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:9200380000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491260000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1491380000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:9200460000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:9200470000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491420000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:1233330000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue
-
Item No.:1216230000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow
-
Item No.:1312440000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:9036290000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm²,0.25 mm² - 1.5 mm²,16.75 mm
-
Item No.:1312450000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue
-
Item No.:1233340000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:1491550000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:9200500000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491540000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm²,0.1 mm² - 0.5 mm²
-
Item No.:9200510000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow
-
Item No.:9200490000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:1492250000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1492330000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1492290000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1492420000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:1492100000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm²,0.1 mm² - 0.5 mm²
-
Item No.:1492150000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:1492280000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1492380000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:1492350000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1492200000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:1492400000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:1492340000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1492270000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1492410000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:1492190000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:1492140000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:1492220000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:1492240000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:1491830000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491820000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm²,0.5 mm² - 1 mm²,red
-
Item No.:1491840000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²,yellow
-
Item No.:1491790000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm²,0.5 mm² - 1 mm²,red
-
Item No.:1491990000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:9200700000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:1492010000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:1491980000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:9200710000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491780000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²,blue
-
Item No.:9200080000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm²,0.5 mm² - 1.5 mm²
-
Item No.:9200260000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:9200180000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:9200120000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm²,0.5 mm² - 1.5 mm²
-
Item No.:9200230000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:9200150000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:9200070000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm²,0.5 mm² - 1.5 mm²
-
Item No.:9200200000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:9200270000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:9200170000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:9200210000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:9200250000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:1491890000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²,red
-
Item No.:9200640000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:1491920000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491870000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²,red
-
Item No.:9200660000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow
-
Item No.:1491860000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²,red
-
Item No.:1491940000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491930000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491470000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1491450000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm²,0.1 mm² - 0.5 mm²
-
Item No.:1491460000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:9200680000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue
-
Item No.:1492040000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:1492060000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
Is accessory of
-
Item No.:1491560000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1491540000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm²,0.1 mm² - 0.5 mm²
-
Item No.:9200510000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow
-
Item No.:1491550000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:9200490000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:1491570000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:9200500000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue
-
Item No.:1492580000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:1491320000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:9200290000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:9200360000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue
-
Item No.:1492600000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:9200450000Packaging unit:50 PC
cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow
-
Item No.:1492520000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:1491270000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:9200330000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:9200300000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:1492620000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1491280000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:1492630000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:9200390000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491260000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1492590000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:1492610000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:9200310000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:9200100000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm²,0.5 mm² - 1.5 mm²
-
Item No.:9200270000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:9200240000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:2792000000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm²,0.5 mm² - 1.5 mm²
-
Item No.:9200210000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:9200150000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:9200200000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:9200170000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:9200160000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1492320000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1492170000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:1492140000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:1492400000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:1492220000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:1492250000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1492340000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1492190000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:1492380000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:1492090000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm²,0.1 mm² - 0.5 mm²
-
Item No.:1492240000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:1492410000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:1492110000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm²,0.1 mm² - 0.5 mm²
-
Item No.:1492120000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm²,0.1 mm² - 0.5 mm²
-
Item No.:1492350000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1492390000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:9200670000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:9200690000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow
-
Item No.:1491820000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm²,0.5 mm² - 1 mm²,red
-
Item No.:1491790000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm²,0.5 mm² - 1 mm²,red
-
Item No.:9200580000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:1491850000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²,blue
-
Item No.:9200600000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow
-
Item No.:1491810000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm²,0.5 mm² - 1 mm²,red
-
Item No.:1491840000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²,yellow
-
Item No.:9200590000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491830000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491780000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491770000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²,red
-
Item No.:1491480000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:1491470000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1491460000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:1491450000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm²,0.1 mm² - 0.5 mm²
-
Item No.:9200610000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:9200630000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow
-
Item No.:1491420000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:9200480000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow
-
Item No.:1491390000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1491410000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1491370000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm²,0.1 mm² - 0.5 mm²
-
Item No.:9200640000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:1491870000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²,red
-
Item No.:1491930000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491950000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²,yellow
-
Item No.:1491880000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²,red
-
Item No.:9200540000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm²,0.5 mm² - 1.5 mm²,red
-
Item No.:1491620000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm²,0.1 mm² - 0.5 mm²,yellow
-
Item No.:9200570000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²,yellow
-
Item No.:1491670000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²,red
-
Item No.:9200560000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²,blue
-
Item No.:9200530000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm²,0.5 mm² - 1.5 mm²,red
-
Item No.:1491640000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²,red
-
Item No.:9200550000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm²,1.5 mm² - 2.5 mm²,blue
-
Item No.:1491650000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²,red
-
Item No.:9200720000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow
-
Item No.:1491980000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²
-
Item No.:9200700000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:9200710000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue
-
Item No.:9036300000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1 mm² - 2.5 mm²,16.75 mm
-
Item No.:1233330000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue
-
Item No.:1312470000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow
-
Item No.:1233340000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red
-
Item No.:1216230000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow
-
Item No.:1312450000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm² - 2.5 mm²,blue
-
Item No.:9036290000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1.5 mm²,0.25 mm² - 1.5 mm²,16.75 mm
-
Item No.:1312440000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,0.5 mm² - 1.5 mm²,red