Properties
Version | Pressing tool, Crimping tool for contacts, 4mm², 10mm², W crimp |
Order No. | 9018480000 |
Type | CTX CM 3.6 |
GTIN (EAN) | 4008190884581 |
Qty. | 1 items |
Width | 250 mm |
Width (inches) | 9.842 inch |
Net weight | 706.78 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for HD and ConCept M3 contacts and similar types, 4-10mm² |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 8 |
Conductor cross-section, min. AWG | AWG 12 |
Crimping range, max. | 10 mm² |
Crimping range, min. | 4 mm² |
Type of contact | Turned contacts |
Crimping type/profile | W crimp |
Wire end ferrules cross-section, max. | 10 mm² |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101167) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |
Accessories
Is accessory of
-
Item No.:1682270000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1682290000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 6, turned, Copper alloy
-
Item No.:1682300000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Pin, Conductor cross-section, max.: 10, turned, Copper alloy
-
Item No.:1682260000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Pin, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1682310000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Female, Conductor cross-section, max.: 10, turned, Copper alloy
-
Item No.:1682280000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 3, Pin, Conductor cross-section, max.: 6, turned, Copper alloy
ConnectorsHeavy duty connectorsCrimp contactsCrimp contacts CM3