Properties
Version | CUBESERIES, LED module with freewheel diode, Rated control voltage: 110…230 V DC, Plug-in connection |
Order No. | 3053350000 |
Type | CXX LD 43R |
GTIN (EAN) | 4099987023146 |
Qty. | 20 items |
Depth | 25.7 mm |
Depth (inches) | 1.012 inch |
Height | 9.2 mm |
Height (inches) | 0.362 inch |
Width | 12.8 mm |
Width (inches) | 0.504 inch |
Net weight | 2 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rated control voltage | 110…230 V DC |
Rated current DC | 4 mA |
Status indicator | Red LED |
Protective circuit | Free-wheeling diode |
Colour | black |
UL94 flammability rating component |
|
Wire connection method | Plug-in connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_319067) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.3053350000) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ETIM 10.0 | EC002586 |
ECLASS 9.1 | 27-37-10-10 |
ECLASS 10.0 | 27-37-10-10 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ECLASS 15.0 | 27-37-16-92 |
ROHS | Conform |
Is accessory of
-
Item No.:3053100000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3052570000Packaging unit:20 PC
CUBESERIES, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, PUSH IN
-
Item No.:3052590000Packaging unit:10 PC
CUBESERIES, Relay socket, Number of contacts: 2, CO contact, Continuous current: 8 A, Screw connection
-
Item No.:3052820000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3052450000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: No
-
Item No.:3052380000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: Yes
-
Item No.:3053140000Packaging unit:10 PC
CUBESERIES, Relay socket, Number of contacts: 4, CO contact, Continuous current: 8 A, PUSH IN
-
Item No.:3053160000Packaging unit:10 PC
CUBESERIES, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection
-
Item No.:3053030000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: Yes
-
Item No.:3052960000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 7 A, Plug-in connection, Test button available: No
-
Item No.:3052530000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 8 A, Plug-in connection, Test button available: Yes
-
Item No.:3052750000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: No
-
Item No.:3052890000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3052310000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 16 A, Plug-in connection, Test button available: No