Properties
Version | Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, black |
Order No. | 1457550000 |
Type | DEK 5/5 MC NE SW |
GTIN (EAN) | 4050118263817 |
Qty. | 1,000 items |
Alternative product | [1609810000](~/p/1609810000) |
Height | 5 mm |
Height (inches) | 0.197 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 0.12 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Weidmueller |
Colour | black |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
Printed characters | neutral |
Size of labelling field | 5 x 5 mm |
UL 94 flammability rating | V-2 |
Width | 5 mm |
Pitch in mm (P) | 5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61806) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1457550000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1457550000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1457550000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2674770000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:2674740000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:2902510000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, blue, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902490000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902470000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902500000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902480000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, blue, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2041180000Packaging unit:25 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:2041190000Packaging unit:25 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:1991960000Packaging unit:50 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:2675150000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:2690460000Packaging unit:50 PC
Functional earth terminal block, PUSH IN, 2.5 mm², white
-
Item No.:2690470000Packaging unit:50 PC
Functional earth terminal block, PUSH IN, 2.5 mm², white
-
Item No.:2614110000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, green
-
Item No.:1988290000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1988100000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2522840000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2683460000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige, beige
-
Item No.:2503880000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2771890000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 22 A, dark beige
-
Item No.:2757430000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2735510000Packaging unit:25 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1988230000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 500 V, 24 A, dark beige
-
Item No.:2674950000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:2674980000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:2674940000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2674970000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2902520000Packaging unit:50 PC
Multi-tier PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:1270040000Packaging unit:50 PC
Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2734170000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², white
-
Item No.:2674700000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2799150000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Item No.:2674730000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2674760000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2799160000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Item No.:2674750000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2674720000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2674690000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2863040000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2863020000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2863030000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2675110000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675120000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2675130000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2552140000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552190000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552170000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552200000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552120000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552180000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552160000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2551540000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552150000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Item No.:2552130000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2551530000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2742070000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2735950000Packaging unit:10 PC
PE terminal, PUSH IN, 35 mm², 1000 V, Green/yellow
-
Item No.:2675210000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2675220000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, blue
-
Item No.:2675230000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 2.5 mm², 500 V, 20 A, dark beige
-
Item No.:2863010000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2863000000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2862980000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2862960000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2862970000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2862990000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2869710000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869680000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869740000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869700000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869760000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869770000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869720000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869750000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869690000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869730000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:1513830000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, dark beige
-
Item No.:1513730000Packaging unit:20 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 8, dark beige
-
Item No.:1513690000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 6, dark beige
-
Item No.:1513900000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, blue
-
Item No.:1513680000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 5, dark beige
-
Item No.:1513790000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 4, dark beige
-
Item No.:1513840000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, blue
-
Item No.:1513850000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, green
-
Item No.:1513980000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, green
-
Item No.:1513740000Packaging unit:20 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 9, dark beige
-
Item No.:1513720000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, dark beige
-
Item No.:1513670000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 4, dark beige
-
Item No.:1513640000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 2, dark beige
-
Item No.:1513650000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 3, dark beige
-
Item No.:1513950000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, blue
-
Item No.:1513780000Packaging unit:25 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 5, dark beige
-
Item No.:1513770000Packaging unit:20 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 10, dark beige
-
Item No.:1513880000Packaging unit:50 PC
Plug, 2.5 mm², 800 V, 24 A, Number of poles: 1, dark beige
-
Item No.:2675470000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675490000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675480000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2675460000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige