DEK 5/6.5 MC NE WS

Dekafix, Terminal marker, 5 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, white

Item No. 1609840000

Properties

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32terminal blocks with miscellaneous connection1-tier2.5 mm²
  • AST 1 6.3/2.8
    Item No.:
    0478260000
    Packaging unit:
    50 PC

    Feed-through terminal block, Flat-blade connection, beige / yellow, 2.5 mm², 20 A, 500 V, Number of connections: 4

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier6 mm²
  • SAKH 6 EP/SW
    Item No.:
    0126600000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, black, 6 mm², 41 A, 1000 V, Number of connections: 2

  • SAK 6N BL
    Item No.:
    0193280000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, blue, 6 mm², 41 A, 800 V, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesDirect MountingFuse terminal blocks1-tier4 mm²5x20 fuse
  • ASK 1/DM
    Item No.:
    0376960000
    Packaging unit:
    100 PC

    Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35

  • Terminal BlocksApplication rangePower feed-inAccessoriesAdditional connectionsA-Series
  • AAC 35 2X6 BL
    Item No.:
    2583170000
    Packaging unit:
    5 PC

    Auxiliary connection (terminal), 6 mm², Number of connections: 2

  • AAC 35 2X6
    Item No.:
    2583090000
    Packaging unit:
    5 PC

    Auxiliary connection (terminal), 6 mm², Number of connections: 2

  • AAC 35 2X6 GN-YL
    Item No.:
    2583180000
    Packaging unit:
    5 PC

    Auxiliary connection (terminal), 6 mm², Number of connections: 2

  • AAC 35 2X6 BK-YL
    Item No.:
    2583190000
    Packaging unit:
    5 PC

    Auxiliary connection (terminal), 6 mm², Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier2.5 mm²
  • SAK 2.5 K.IN
    Item No.:
    9520320000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2

  • SAK 2.5/10
    Item No.:
    0322860000
    Packaging unit:
    10 PC

    Single- and multi-pole terminal strip, Screw connection, beige / yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2, Number of levels: 1

  • SAK 2.5 GE/BED
    Item No.:
    6257740000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, yellow, black, 2.5 mm², 24 A, 800 V, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Modular test-disconnect terminal blocks1-tier4 mm²
  • SAKC 4/35 DB
    Item No.:
    0357560000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, dark beige, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1

  • SAKC 4/35 2STB7
    Item No.:
    0357620000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1

  • SAKC 4/35
    Item No.:
    0357520000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32terminal blocks with miscellaneous connection1-tier4 mm²
  • SAK 4 SS 6.3/2.8
    Item No.:
    0479660000
    Packaging unit:
    100 PC

    Feed-through terminal block, Flat-blade connection, beige / yellow, 2.5 mm², 20 A, 500 V, Number of connections: 4

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²E 14 fuse
  • SAKS 4/35 DB
    Item No.:
    0501800000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, dark beige, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35

  • SAKS 4/35
    Item No.:
    0501820000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35

  • SAKS 4/35 USA
    Item No.:
    0178220000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular test-disconnect terminal blocks2-tier1.5 mm²
  • WDT 1.5/2 BE/PA66/GE
    Item No.:
    1015560000
    Packaging unit:
    25 PC

    Test-disconnect terminal, Screw connection, beige / yellow, 1.5 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 2

  • WDT 1.5/1 DB/GE
    Item No.:
    1015800000
    Packaging unit:
    25 PC

    Test-disconnect terminal, Screw connection, dark beige, 1.5 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1

  • WDT 1.5/2 DB/GE
    Item No.:
    1015900000
    Packaging unit:
    25 PC

    Test-disconnect terminal, Screw connection, dark beige, 1.5 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 2

  • WDT 1.5/3 DB/GE
    Item No.:
    1016000000
    Packaging unit:
    25 PC

    Test-disconnect terminal, Screw connection, dark beige, 1.5 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Fuse terminal blocks1-tier10 mm²5x20 fuse
  • KSKM 1/32 G20
    Item No.:
    9509570000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, dark beige, 10 mm², 6.3 A, 440 V, Number of connections: 2, Number of levels: 1, TS 32

  • SAKS 1/G20
    Item No.:
    0191220000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 32

  • Terminal BlocksApplication rangeShielding and earthingPUSH IN technologyProtective earth terminal block for functional earth10 mm²
  • A2C 10 FE WT
    Item No.:
    2734170000
    Packaging unit:
    25 PC

    Feed-through terminal, PUSH IN, 10 mm², white

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Thermocouple terminal blocks1-tier2.5 mm²
  • SAK 2.5/TC FE
    Item No.:
    0190060000
    Packaging unit:
    25 PC

    Thermocouple terminal, Screw connection, beige / yellow, 2.5 mm², Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66

  • SAK 2.5/TC CH
    Item No.:
    0107260000
    Packaging unit:
    25 PC

    Thermocouple terminal, Screw connection, beige / yellow, 2.5 mm², Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66

  • SAK 2.5/TC AL
    Item No.:
    0107160000
    Packaging unit:
    25 PC

    Thermocouple terminal, Screw connection, beige / yellow, 2.5 mm², Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Modular test-disconnect terminal blocks1-tier10 mm²
  • SAKC 10 STB/RE
    Item No.:
    0324020000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, medium yellow, 10 mm², 26 A, 400 V, Number of connections: 2, Number of levels: 1

  • SAKC 10 2STB
    Item No.:
    0324120000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, medium yellow, 10 mm², 26 A, 500 V, Number of connections: 2, Number of levels: 1

  • Terminal BlocksApplication rangeShielding and earthingClamping yoke technologyEarth-wire disconnect terminal blocks35 mm²
  • SAKT E/32 2LD 60VAC
    Item No.:
    0699020000
    Packaging unit:
    5 PC

    Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 27 A, 60 V, Number of connections: 2, Number of levels: 1

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks2-tier4 mm²5x20 fuse
  • KDKS 1/PE/35
    Item No.:
    9528110000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 500 V, Number of connections: 5, Number of levels: 2, TS 35

  • KDKS1/35 LD 24VDC
    Item No.:
    7760059006
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 4, Number of levels: 2, TS 35

  • KDKS 1/35
    Item No.:
    9503310000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35

  • KDKS1/35 LD 24VDC 4ZB
    Item No.:
    8215900000
    Packaging unit:
    25 PC

    Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 4, Number of levels: 2, TS 35

  • KDKS 1/EN4 O.TNHE
    Item No.:
    9509640000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35

  • KDKS 1/EN4
    Item No.:
    9503350000
    Packaging unit:
    50 PC

    Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 500 V, Number of connections: 3, Number of levels: 2, TS 32, TS 35

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x30 fuse
  • SAKS 3/35 G/5X30 500V
    Item No.:
    0328920000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Fuse terminal blocks1-tier10 mm²E 14 fuse
  • SAKS 4
    Item No.:
    0321320000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32

  • SAKS 4 USA
    Item No.:
    0162220000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier35 mm²
  • SAKH 35 EP/SW
    Item No.:
    1596240000
    Packaging unit:
    20 PC

    Feed-through terminal block, Screw connection, black, 35 mm², 125 A, 1000 V, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32terminal blocks with spring-loaded cable clamp1-tier10 mm²
  • RSF 2
    Item No.:
    0623320000
    Packaging unit:
    20 PC

    Test-disconnect terminal, Screw connection, medium yellow, 6 mm², 41 A, 500 V, Number of connections: 2, Number of levels: 1

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Modular test-disconnect terminal blocks1-tier10 mm²
  • SAKC 10/35 2 STB4 KRG
    Item No.:
    1404620000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, medium yellow, 10 mm², 27 A, 500 V, Number of connections: 2, Number of levels: 1

  • SAKC 10/35 1STB4 KRG
    Item No.:
    1404520000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, medium yellow, 10 mm², 27 A, 500 V, Number of connections: 2, Number of levels: 1

  • Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardPluggable terminal blocks1-tier4 mm²
  • ZT 4/2AN/1 BL
    Item No.:
    1312830000
    Packaging unit:
    50 PC

    Z-series, Feed-through terminal, Rated cross-section: 4 mm², Tension-clamp connection, Plug-in connection

  • ZT 4/2AN/1
    Item No.:
    1854960000
    Packaging unit:
    50 PC

    Z-series, Feed-through terminal, Rated cross-section: 4 mm², Plug-in connection, Tension-clamp connection, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier10 mm²
  • SAK 10 BL
    Item No.:
    0110080000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, blue, 10 mm², 57 A, 800 V, Number of connections: 2

  • SAKH 10 EP/SW
    Item No.:
    0126700000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, black, 10 mm², 57 A, 1000 V, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 15Modular test-disconnect terminal blocks1-tier4 mm²
  • SAKR 15 2STB
    Item No.:
    0412860000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1

  • SAKR 15
    Item No.:
    0412760000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Modular test-disconnect terminal blocks1-tier4 mm²
  • SAKC 4 2STB7
    Item No.:
    0340620000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1

  • SAKC 4 KRG
    Item No.:
    0340720000
    Packaging unit:
    100 PC

    Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1

  • SAKRD
    Item No.:
    0413060000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1

  • SAKRD DLS2
    Item No.:
    0263660000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1

  • SAKRD O.DLS2
    Item No.:
    0412960000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1

  • SAKR BL
    Item No.:
    0412180000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, blue, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1

  • SAKR 2STB BL
    Item No.:
    0412280000
    Packaging unit:
    50 PC

    Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Feed-through terminal blocks1-tier4 mm²
  • SAK 4 K.IN
    Item No.:
    9520360000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 800 V, Number of connections: 2

  • SAKK 4
    Item No.:
    9502600000
    Packaging unit:
    25 PC

    Feed-through terminal block, Screw connection, beige, 4 mm², 32 A, 800 V, Number of connections: 2

  • SAK 4 BL
    Item No.:
    0128380000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 800 V, Number of connections: 2

  • SAK 4
    Item No.:
    1716240000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 800 V, Number of connections: 2

  • SAKK 4 KER/WS
    Item No.:
    1598080000
    Packaging unit:
    25 PC

    Feed-through terminal block, Screw connection, white, 4 mm², 32 A, 800 V, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Fuse terminal blocks1-tier10 mm²5x25 fuse
  • SAKS 1/G25
    Item No.:
    0191120000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 32

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35terminal blocks with miscellaneous connection1-tier4 mm²
  • SAK 4 SS/35 6.3/2.8 DB
    Item No.:
    0630400000
    Packaging unit:
    100 PC

    Feed-through terminal block, Flat-blade connection, dark beige, 2.5 mm², 20 A, 500 V, Number of connections: 4

  • AST 5/35 SF 6.3/2.8
    Item No.:
    0664960000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 20 A, 500 V, Number of connections: 1

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 32Fuse terminal blocks1-tier10 mm²1 1/4"x1/4" fuse
  • KSKM 2/32 GZ 1X1/4
    Item No.:
    9509580000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, dark beige, 10 mm², 13 A, 440 V, Number of connections: 2, Number of levels: 1, TS 32

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x25 fuse
  • SAKS 1/35/G25
    Item No.:
    0501520000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35

  • SAKS 1/35/G25 DB
    Item No.:
    0501500000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Modular test-disconnect terminal blocks1-tier6 mm²
  • PPT/35
    Item No.:
    3835020000
    Packaging unit:
    10 PC

    Test-disconnect terminal, Screw connection, black, 6 mm², 30 A, 1500 V, Number of connections: 2, Number of levels: 1

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²1 1/4"x1/4" fuse
  • SAKS 3/35 GZ/6.3X32
    Item No.:
    0667520000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35

  • KSKM 3/35 GZ 1 1/4X1/4
    Item No.:
    9509620000
    Packaging unit:
    20 PC

    SAK Series, Fuse terminal, Rated cross-section: 10 mm², Screw connection, Wemid, dark beige, Direct mounting

  • Terminal BlocksApplication rangePower feed-inPUSH IN technologyFeed-through terminal blocks35 mm²
  • A2C 35 FE
    Item No.:
    2551530000
    Packaging unit:
    10 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow

  • A2C 35 3FT
    Item No.:
    2552100000
    Packaging unit:
    1 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige

  • A2C 35 3FT-FE DM
    Item No.:
    2552180000
    Packaging unit:
    1 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige

  • A2C 35 BL
    Item No.:
    2552090000
    Packaging unit:
    10 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue

  • A2C 35 3FT-N
    Item No.:
    2552130000
    Packaging unit:
    1 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige

  • A2C 35 3FT-PE
    Item No.:
    2552120000
    Packaging unit:
    1 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige

  • A2C 35
    Item No.:
    2551510000
    Packaging unit:
    10 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige

  • A2C 35 FE DM
    Item No.:
    2552160000
    Packaging unit:
    10 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow

  • A2C 35 3FT-N-PE
    Item No.:
    2551540000
    Packaging unit:
    1 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige

  • A2C 35 3FT DM
    Item No.:
    2552170000
    Packaging unit:
    1 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige

  • A2C 35 3FT-FE
    Item No.:
    2552110000
    Packaging unit:
    1 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige

  • A2C 35 DM
    Item No.:
    2551550000
    Packaging unit:
    10 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige

  • A2C 35 3FT-N-FE DM
    Item No.:
    2552200000
    Packaging unit:
    1 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige

  • A2C 35 BL DM
    Item No.:
    2552150000
    Packaging unit:
    10 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue

  • A2C 35 3FT-N-FE
    Item No.:
    2552140000
    Packaging unit:
    1 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige

  • A2C 35 3FT-N DM
    Item No.:
    2552190000
    Packaging unit:
    1 PC

    Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Feed-through terminal blocks1-tier10 mm²
  • SAK 10/35 BL
    Item No.:
    0443780000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, blue, 10 mm², 57 A, 800 V, Number of connections: 2

  • SAK 10/35
    Item No.:
    0443760000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, beige / yellow, 10 mm², 57 A, 800 V, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35terminal blocks with miscellaneous connection1-tier2.5 mm²
  • AST 1/35 6.3/2.8 DB
    Item No.:
    0699600000
    Packaging unit:
    50 PC

    SAK Series, Feed-through terminal, Rated cross-section: 2.5 mm², Flat-blade connection, Direct mounting

  • AST 1/35 6.3/2.8
    Item No.:
    0699660000
    Packaging unit:
    50 PC

    Feed-through terminal block, Flat-blade connection, beige / yellow, 2.5 mm², 20 A, 500 V, Number of connections: 4

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Feed-through terminal blocks1-tier4 mm²
  • SAK 4/35 OR
    Item No.:
    1323660000
    Packaging unit:
    50 PC

    Feed-through terminal block, Screw connection, orange, 4 mm², 32 A, 800 V, Number of connections: 2

  • SAK 4/35
    Item No.:
    0443660000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 800 V, Number of connections: 2

  • SAK 4/35 BL
    Item No.:
    0443680000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 800 V, Number of connections: 2

  • Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesTS 35Fuse terminal blocks1-tier10 mm²5x20 fuse
  • SAKS 3/35 (RED CAP)
    Item No.:
    0667420000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35

  • KSKM 1/35 G20
    Item No.:
    9509600000
    Packaging unit:
    20 PC

    SAK Series, Fuse terminal, Rated cross-section: 10 mm², Screw connection, Wemid, dark beige, Direct mounting

  • SAKS 1/35 G20 LD 24VDC
    Item No.:
    0225820000
    Packaging unit:
    10 PC

    Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35

  • SAKS 1/35/G20
    Item No.:
    0501620000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35

  • SAKS 1/35/G20 DB
    Item No.:
    0501600000
    Packaging unit:
    20 PC

    Fuse terminal, Screw connection, dark beige, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular PE terminal blocks1-tier6 mm²
  • WPE 6
    Item No.:
    1010200000
    Packaging unit:
    50 PC

    PE terminal, Screw connection, Green/yellow, 6 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid