Properties
Version | Crimp contact (terminal), 0.35 mm² |
Order No. | 1705310000 |
Type | DFFC 0.2-0.35 ZRV1.5 |
GTIN (EAN) | 4008190948573 |
Qty. | 500 items |
Net weight | 0.21 g |
Ambient temperature | -5 °C…40 °C |
Operating temperature | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Plastic |
Surface finish | tinned |
Colour | silver |
Version | for holding 0.2 ... 0.35 mm² |
Installation advice | Direct mounting |
Stripping length | 6 mm |
Type of connection | Crimp contact |
Wire connection cross section, finely stranded, max. | 0.35 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 0.35 mm² |
Installation advice | Direct mounting |
Surface finish | tinned |
Rated cross-section | 0.35 mm² |
Volume resistance according to IEC 60947-7-x | 1.83 mΩ |
Power loss in accordance with IEC 60947-7-x | 0.56 W |
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74522) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1705310000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1705310000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ETIM 10.0 | EC000796 |
ECLASS 9.0 | 27-44-02-04 |
ECLASS 9.1 | 27-44-02-04 |
ECLASS 10.0 | 27-44-02-04 |
ECLASS 11.0 | 27-44-02-04 |
ECLASS 12.0 | 27-44-02-04 |
ECLASS 13.0 | 27-44-02-04 |
ECLASS 14.0 | 27-44-02-04 |
ECLASS 15.0 | 27-44-02-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1698160000Packaging unit:50 PC
Z-series, Feed-through terminal, Multi-tier modular terminal, Rated cross-section: 1.5 mm², Tension-clamp connection, dark beige
-
Item No.:1698170000Packaging unit:50 PC
Z-series, Feed-through terminal, Multi-tier modular terminal, Rated cross-section: 1.5 mm², Tension-clamp connection, dark beige
Terminal BlocksUniversal rangeTension clamp technologyZ-SeriesStandardPluggable terminal blocks4-tier1.5 mm²