Properties
Version | Torque screwdriver |
Order No. | 9918380000 |
Type | DMS MANUELL 2,0-7,0 |
GTIN (EAN) | 4032248388349 |
Qty. | 1 items |
Width | 240 mm |
Width (inches) | 9.449 inch |
Net weight | 530 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 8a39b146-a7e9-4fe1-a2bc-f82c0bb3aeeb |
Description of article | Torque screwdriver, from 2.0-7.0 Nm |
Torque setting, max. | 7 Nm |
Torque setting, min. | 2 Nm |
Product Change Notification |
[Produktänderungsmitteilung](https://mdcop.weidmueller.com/mediadelivery/asset/900_224575)
[Product Change Notification](https://mdcop.weidmueller.com/mediadelivery/asset/900_224576) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ETIM 10.0 | EC000149 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ECLASS 15.0 | 21-04-50-03 |