Properties
Version | Torque screwdriver |
Order No. | 9918400000 |
Type | DMSI MANUELL 2,0-7,0 |
GTIN (EAN) | 4032248388363 |
Qty. | 1 items |
Width | 235 mm |
Width (inches) | 9.252 inch |
Net weight | 262.4 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 8a39b146-a7e9-4fe1-a2bc-f82c0bb3aeeb |
Description of article | VDE-insulated torque screwdriver, 2.0-7.0 Nm |
Torque setting, max. | 7 Nm |
Torque setting, min. | 2 Nm |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration - Slim Bits](https://mdcop.weidmueller.com/mediadelivery/asset/900_52746) |
Product Change Notification |
[Produktänderungsmitteilung](https://mdcop.weidmueller.com/mediadelivery/asset/900_224575)
[Product Change Notification](https://mdcop.weidmueller.com/mediadelivery/asset/900_224576) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ETIM 10.0 | EC000149 |
ECLASS 9.0 | 21-04-04-07 |
ECLASS 9.1 | 21-04-04-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ECLASS 15.0 | 21-04-50-03 |
Accessories
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... Robertson
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... hexagonal / Allen key
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... Phillips crosshead
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... Torx
ToolsScrewdriversMech. torque screwdrivers and interchangeable bitsInsulated interchangeable blades for ...... slotted-head screws