DRMKIT 230VAC 4CO LD/PB

D-SERIES DRM, Relay module, Number of contacts: 4, CO contact AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, Screw connection, Test button available: Yes

Item No. 1542540000

Properties

Accessories

Related products

    Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRM (25 mm width)Individual relays4 CO contactswith LED and test button
  • DRM570730LT
    Item No.:
    7760056104
    Packaging unit:
    20 PC

    D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, Plug-in connection

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRM (25 mm width)Sockets
  • SCM 4CO ECO
    Item No.:
    7760056264
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection

Individual parts

    Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRM (25 mm width)Retaining clips
  • DRM/DRL CLIP M
    Item No.:
    7760056108
    Packaging unit:
    10 PC

    D-SERIES, Retaining clip

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRM (25 mm width)Sockets
  • SCM 4CO ECO
    Item No.:
    7760056264
    Packaging unit:
    10 PC

    D-SERIES DRM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection

  • Relay Modules & Solid-State RelaysUniversal rangeD-SERIESIndividual componentsDRM (25 mm width)Individual relays4 CO contactswith LED and test button
  • DRM570730LT
    Item No.:
    7760056104
    Packaging unit:
    20 PC

    D-SERIES DRM, Relay, Number of contacts: 4, CO contact, AgNi flash gold-plated, Rated control voltage: 230 V AC, Continuous current: 5 A, Plug-in connection