Properties
Version | Battery |
Order No. | 2789920000 |
Type | DURA ECO LA-BAT 24V 12AH |
GTIN (EAN) | 4064675068679 |
Qty. | 1 items |
Depth | 135 mm |
Depth (inches) | 5.315 inch |
Height | 158 mm |
Height (inches) | 6.22 inch |
Width | 229 mm |
Width (inches) | 9.016 inch |
Net weight | 9,700 g |
Storage temperature | -15 °C...50 °C |
Humidity | 5…95 % RH |
RoHS Compliance Status | Not affected |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 30bf869c-8adc-4ed2-ad02-c1fec963e943 |
Temperature probe | NTC 100 kΩ |
Charging current, max. | 1.8 A |
Nominal capacity | 12 Ah |
Rated input voltage | 24 V DC |
Buffer time depending on current |
|
Output current, max. | 50 A |
Overload and short circuit protection | 2x25 A fuse |
Parallel connection option | Yes |
Temperature probe | NTC 100 kΩ |
Ambient temperature | -15 °C...+50 °C |
Humidity | 5…95 % RH |
Life expectancy | 5.65 a |
Protection degree | IP20 |
Shock wall acc. to IEC 68227 | 30 g |
Vibration DIN rail/wall in accordance with IEC 68-2-6 | - / 0.7 g |
Protection class | III, with no ground connection, for SELV |
Conductor cross-section, AWG/kcmil , max. | 6 AWG |
Conductor cross-section, AWG/kcmil , min. | 24 AWG |
Conductor cross-section, flexible , min. | 0.5 mm² |
Conductor cross-section, rigid , max. | 16 mm² |
Conductor cross-section, rigid , min. | 0.5 mm² |
Number of terminals | 2 (+,−) |
Tightening torque, max. | 2.4 Nm |
Tightening torque, min. | 1.2 Nm |
Wire connection cross section, flexible (input), max. | 10 mm² |
Number of terminals | 2 |
Wire connection cross-section, flexible (signal), max. | 1.5 mm² |
Wire connection cross-section, flexible (signal), min. | 0.2 mm² |
Wire connection method | Pluggable screw connection |
Wire cross-section, AWG/kcmil , max. | 16 |
Wire cross-section, AWG/kcmil , min. | 24 mm² |
Wire cross-section, solid , max. | 1.5 mm² |
Wire cross-section, solid , min. | 0.2 mm² |
Approval/Certificate/Document of Conformity |
[DNV Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306198)
[UL 61010-1 Certificate.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306201) [DURA ECO LA BAT ABS Cert.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_307387) [BV Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_308050) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_320665) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212312) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2789920000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2789920000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2789920000&norm=0) |
User Documentation |
[Instruction sheets](https://mdcop.weidmueller.com/mediadelivery/asset/900_236771)
[Safety Data Sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_278342) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002850 |
ETIM 7.0 | EC002850 |
ETIM 8.0 | EC002850 |
ETIM 9.0 | EC002850 |
ETIM 10.0 | EC002850 |
ECLASS 9.0 | 27-04-06-92 |
ECLASS 9.1 | 27-04-92-01 |
ECLASS 10.0 | 27-04-06-92 |
ECLASS 11.0 | 27-04-06-92 |
ECLASS 12.0 | 27-04-06-92 |
ECLASS 13.0 | 27-04-06-92 |
ECLASS 14.0 | 27-04-06-92 |
ECLASS 15.0 | 27-04-06-92 |
Approvals |        |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E258476 |