Properties
Version | PE terminal, Screw connection, yellow, green, 35 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66 |
Order No. | 0354760000 |
Type | EK 35 |
GTIN (EAN) | 4008190187972 |
Qty. | 20 items |
Depth | 67.5 mm |
Depth (inches) | 2.657 inch |
Height | 58 mm |
Height (inches) | 2.283 inch |
Width | 16 mm |
Width (inches) | 0.63 inch |
Net weight | 95.05 g |
Storage temperature | -25 °C...55 °C |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | e1c310ef-6b67-4efa-80a6-d307472f4de9 |
Material | PA 66 |
Colour |
yellow
green |
UL 94 flammability rating | V-2 |
Certificate No. (ATEX) | TUEV18ATEX8207U |
Certificate No. (IECEX) | IECEXTUR18.0017U |
Wire cross section max. (ATEX) | 50 mm² |
Wire cross section max. (IECEX) | 50 mm² |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Marking EN 60079-7 | Ex eb II C Gb |
Ex 2014/34/EU label | II 2 G D |
Version |
Screw connection
With PE connection One end without connector |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | Yes |
Rail | TS 32 |
N-function | No |
PE function | Yes |
PEN function | Yes |
Explosion-tested version | Yes |
Installation advice | Direct mounting |
Number of similar terminals | 1 |
Open sides | closed |
Type of mounting | when screwed in |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. | 35 mm² |
Connection type, additional connection | Screw connection |
Blade size | 6.5 x 1.0 mm |
Clamping range, max. | 50 mm² |
Clamping range, min. | 6 mm² |
Clamping screw | M 6 |
Connection cross-section, stranded, max. | 50 mm² |
Connection cross-section, stranded, min. | 16 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | B9 |
Number of connections | 2 |
Stripping length | 20 mm |
Tightening torque, max. | 6 Nm |
Tightening torque, min. | 6 Nm |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | AWG 2 |
Wire connection cross section AWG, min. | AWG 8 |
Wire connection cross section, finely stranded, max. | 35 mm² |
Wire connection cross section, finely stranded, min. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 35 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 10 mm² |
Wire connection cross-section, solid core, max. | 16 mm² |
Wire connection cross-section, solid core, min. | 6 mm² |
Certificate No. (CSA) | 12400-127 |
Current size C (CSA) | 145 A |
Voltage size C (CSA) | 600 V |
Wire cross section max. (CSA) | 2 AWG |
Wire cross section min. (CSA) | 6 AWG |
Installation advice | Direct mounting |
Rail | TS 32 |
Standards | IEC 60947-7-2 |
Wire connection cross section AWG, max. | AWG 2 |
Wire connection cross section AWG, min. | AWG 8 |
Rated short-time current | 4200 A (35 mm²) |
Centre screw on PE terminals | M 3.5 |
Tightening torque range for fixing screw | 0.8...1.6 Nm |
PEN function | Yes |
Rated cross-section | 35 mm² |
Rated voltage to adjoining terminal | 800 V |
Standards | IEC 60947-7-2 |
Volume resistance according to IEC 60947-7-x | 0.26 mΩ |
Rated impulse withstand voltage to adjacent terminal | 8 kV |
Power loss in accordance with IEC 60947-7-x | 4 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 2 AWG |
Conductor size Factory wiring min. (UR) | 6 AWG |
Conductor size Field wiring max. (UR) | 2 AWG |
Conductor size Field wiring min. (UR) | 6 AWG |
Approval/Certificate/Document of Conformity |
[Attestation Of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_37743)
[Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_207456) [UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253946) [CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89280) [CB Test Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89282) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_207097) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_207098) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253947) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36570) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59052) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0354760000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0354760000) |
User Documentation |
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149)
[NTI SAK 16/32](https://mdcop.weidmueller.com/mediadelivery/asset/900_207107) [NTI SAK 35/32](https://mdcop.weidmueller.com/mediadelivery/asset/900_207109) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000901 |
ETIM 7.0 | EC000901 |
ETIM 8.0 | EC000901 |
ETIM 9.0 | EC000901 |
ECLASS 9.0 | 27-14-11-41 |
ECLASS 9.1 | 27-14-11-41 |
ECLASS 10.0 | 27-14-11-41 |
ECLASS 11.0 | 27-14-11-41 |
ECLASS 12.0 | 27-14-11-41 |
ECLASS 13.0 | 27-25-01-03 |
ECLASS 14.0 | 27-25-01-03 |
Approvals |          |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E60693 |
Certificate No. (cURusEX) | E184763 |
Accessories
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1609830000Packaging unit:200 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, To customer specification
-
Item No.:2007130000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white
-
Item No.:1609820000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Item No.:2007120000Packaging unit:600 PC
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white
-
Item No.:0494920000Packaging unit:10 PC
Busbar support, medium yellow, 130 °C, Width: 40 mm, V-0, KrG, when screwed in
-
Item No.:1046350000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:1856740000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:1856750000Packaging unit:160 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Item No.:1046370000Packaging unit:160 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification