Properties
Version | ELS, Insert markers, 40 x 16 mm, To customer specification |
Order No. | 1045690000 |
Type | ELS 16/40 MC SDR |
GTIN (EAN) | 4032248779666 |
Qty. | 8 items |
Depth | 1 mm |
Depth (inches) | 0.039 inch |
Height | 40 mm |
Height (inches) | 1.575 inch |
Width | 16 mm |
Width (inches) | 0.63 inch |
Net weight | 1.77 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | To customer specification |
Colour of printing | black |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Insert markers |
Number of markers per packaging unit |
|
Number per sheet | 8 |
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | Requires M-Print PRO File |
Printing method | MC Laser |
Type of printing | To customer specification |
UL 94 flammability rating | V-2 |
Width | 16 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1045690000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
-
Item No.:0292460000Packaging unit:20 PC
SCHT, Terminal marker, 44.5 x 19.5 mm, Pitch in mm (P): 5.00 Weidmueller, beige
-
Item No.:1762360000Packaging unit:20 PC
SCHT, Terminal marker, 44.5 x 19.5 mm, Pitch in mm (P): 5.00 beige
MarkersTerminal markersRelated markersTag holderSchT group marker carrier