Properties
Order No. | 3068970000 |
Type | EM220 BRACKET |
GTIN (EAN) | 4099987062862 |
Qty. | 1 items |
Height | 122 mm |
Height (inches) | 4.803 inch |
Width | 122 mm |
Width (inches) | 4.803 inch |
Net weight | 500 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002301 |
ETIM 7.0 | EC002301 |
ETIM 8.0 | EC002301 |
ETIM 9.0 | EC002301 |
ETIM 10.0 | EC002301 |
ECLASS 9.0 | 27-14-23-36 |
ECLASS 9.1 | 27-21-03-01 |
ECLASS 10.0 | 27-14-23-36 |
ECLASS 11.0 | 27-14-23-92 |
ECLASS 12.0 | 27-14-23-92 |
ECLASS 13.0 | 27-14-23-92 |
ECLASS 14.0 | 27-14-23-92 |
ECLASS 15.0 | 27-14-23-92 |
ROHS | Conform |
Is accessory of
-
Item No.:7760051005Packaging unit:1 PC
Power measurement/display for 1-, 3-phase mains, use of CT, pulse output,, digital input/output,, Modbus RTU
-
Item No.:7760051006Packaging unit:1 PC
Power measurement/display for 1-, 3-phase mains, use of CT, pulse output,, digital input/output,, Modbus RTU, Modbus TCP/IP, Gateway
Measuring and Monitoring SystemsEnergy MeterEnergy meters – BasicLine