Properties
Version | Terminal cover, grey, Height: 20.2 mm, Width: 8.2 mm, Depth: 14.5 mm |
Order No. | 2659000000 |
Type | END CAP G+S 3L/10 |
GTIN (EAN) | 4050118671520 |
Qty. | 10 items |
Depth | 14.5 mm |
Depth (inches) | 0.571 inch |
Height | 20.2 mm |
Height (inches) | 0.795 inch |
Width | 8.2 mm |
Width (inches) | 0.323 inch |
Net weight | 0.5 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_314853) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2659000000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2659000000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2659000000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:2658370000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Item No.:2658430000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 21, Insulated: Yes, 10
-
Item No.:2917320000Packaging unit:5 PC
Phase busbar (Terminals), 63, Number of poles: 9, Insulated: Yes
-
Item No.:2658450000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 57, Insulated: Yes, 10
-
Item No.:2658350000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 9, Insulated: Yes, 10
-
Item No.:2658390000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 15, Insulated: Yes, 10
-
Item No.:2658490000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 36, Insulated: Yes, 10
-
Item No.:2658330000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 6, Insulated: Yes, 10
-
Item No.:2658470000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 48, Insulated: Yes, 10
-
Item No.:2891860000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 11, Insulated: Yes
-
Item No.:2820030000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 23, Insulated: Yes
-
Item No.:2658410000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 18, Insulated: Yes, 10
-
Item No.:2658510000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 6, Insulated: Yes, 10
-
Item No.:2891870000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 11, Insulated: Yes
-
Item No.:2917330000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 9, Insulated: Yes
-
Item No.:2658590000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 18, Insulated: Yes, 10
-
Item No.:2658650000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 48, Insulated: Yes, 10
-
Item No.:2658610000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 21, Insulated: Yes, 10
-
Item No.:2658550000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 12, Insulated: Yes, 10
-
Item No.:2658630000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 57, Insulated: Yes, 10
-
Item No.:2658670000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 36, Insulated: Yes, 10
-
Item No.:2658530000Packaging unit:20 PC
Phase busbar (Terminals), 63, Number of poles: 9, Insulated: Yes, 10