ERC-1TX-4CO
Relay converter with digital interface, EEBUS, Corresponds to §14a EnWG: Yes, Corresponds to §9 EEG: Yes, Corresponds to VDE FNN: Yes, Number of relay outputs: 4, Operating voltage: 230 V, IP30, DIN rail, Bus line connection via: RJ45-Port, Switching current, max.: 6 A, Switching voltage (AC), max.: 250 V, CE
Item No.
3179090000
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Dimensions and weights
Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Length
Length (inches)
Net weight
Temperatures
Storage temperature
Operating temperature
Humidity
General data
Corresponds to §14a EnWG
Corresponds to §9 EEG
Corresponds to VDE FNN
Altitude
LED indicator available
Webserver available
Type of device firmware update
Housing
Protection class
Protection degree
Type of mounting
Mounting depth
Power supply
Operating voltage
Power consumption, typ.
Power consumption, max.
Frequency
Frequency range, min.
Frequency range, max.
Output voltage DC for Weidmüller Ethernet switch
Output current for Weidmüller Ethernet switch, max.
Relay
Number of relay outputs
Switching voltage (AC), max.
Switching current, max.
Conductor cross-section, min.
Conductor cross-section, max.
Communication
Bus system
Interface
Bus line connection via
Ethernet port available
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0