Properties
Version | Accessories, Replacement clamping jaw |
Order No. | 2571490000 |
Type | ERTE KLBC SPX 16 |
GTIN (EAN) | 4050118582116 |
Qty. | 1 items |
Depth | 21 mm |
Depth (inches) | 0.827 inch |
Height | 40 mm |
Height (inches) | 1.575 inch |
Width | 91 mm |
Width (inches) | 3.583 inch |
Net weight | 22.5 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6a3438d7-aa8c-48e4-8879-adf736ca79e3 |
Description of article | Clamping jaw for Stripax 16 |
Catalogues |
ETIM 6.0 | EC002691 |
ETIM 7.0 | EC002691 |
ETIM 8.0 | EC002691 |
ETIM 9.0 | EC002691 |
ECLASS 9.0 | 21-04-92-40 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-40 |
ECLASS 11.0 | 21-04-51-92 |
ECLASS 12.0 | 21-04-51-92 |
ECLASS 13.0 | 21-04-51-92 |
ECLASS 14.0 | 21-04-51-92 |