Properties
Version | 300mm², Hexagonal crimp |
Order No. | 1502750000 |
Type | ES APG 80 HEX 300 |
GTIN (EAN) | 4050118310962 |
Qty. | 1 items |
Net weight | 277 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section aluminium | 240 |
Crimp cross-section copper | 300 |
Crimping width | 7 mm |
Crimping width in mm | 7 |
Identification number | 32 |
Conductor cross-section, max. AWG | 600 |
Crimping range, max. | 300 mm² |
Cable lug cross section |
|
Crimping type/profile | Hexagonal crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ETIM 10.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
Accessories
-
-
Item No.:1495800000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495670000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
-
-
-
-
-
Item No.:1497080000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497100000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
-
-
-
-
-
-
Item No.:1494440000Packaging unit:10 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1494970000Packaging unit:10 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
-
-
-
-
-
-
Item No.:1497320000Packaging unit:20 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
Item No.:1497310000Packaging unit:20 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
Item No.:1497050000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1497020000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1497040000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1497030000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1494920000Packaging unit:10 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494930000Packaging unit:10 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
-
Item No.:1496900000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496930000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496940000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1494480000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494680000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494450000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
-
-
-
Item No.:1497010000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496990000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496970000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497000000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
-
-
-
Item No.:1496820000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496840000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496830000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1494380000Packaging unit:5 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
-
Item No.:1494490000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1494500000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1494530000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1494520000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1496850000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496880000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496870000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
-
-
-
-
-
Item No.:1496420000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1496390000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1496400000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495550000Packaging unit:20 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
Item No.:1495540000Packaging unit:20 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
Item No.:1497280000Packaging unit:20 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
Item No.:1496470000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1496440000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1496450000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
-
-
-
Item No.:1495810000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1495700000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1495740000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
-
-
Is accessory of
-
Item No.:1494380000Packaging unit:5 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
Item No.:1494400000Packaging unit:5 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
Item No.:1494390000Packaging unit:5 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
-
-
-
-
-
-
Item No.:1497310000Packaging unit:20 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
Item No.:1497320000Packaging unit:20 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
Item No.:1497300000Packaging unit:20 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
-
-
-
-
Item No.:1495550000Packaging unit:20 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
Item No.:1497240000Packaging unit:20 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
Item No.:1497280000Packaging unit:20 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
Item No.:1495530000Packaging unit:20 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²
-
Item No.:1495540000Packaging unit:20 PC
cable lug, terminal end,300 mm²,300 mm² - 300 mm²