Properties
Version | 240mm², WM crimp |
Order No. | 1502580000 |
Type | ES APG 80 WM 240 |
GTIN (EAN) | 4050118310689 |
Qty. | 1 items |
Net weight | 302.8 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section copper | 240 |
Crimping width | 7 mm |
Crimping width in mm | 7 |
Conductor cross-section, max. AWG | 450 |
Crimping range, max. | 240 mm² |
Cable lug cross section |
|
Crimping type/profile | WM crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ETIM 10.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
Accessories
-
-
Item No.:1495500000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495480000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495510000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495520000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1497270000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495490000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1494610000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1494620000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1494630000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1494590000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
-
-
-
-
Item No.:1494370000Packaging unit:5 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1494350000Packaging unit:5 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1494340000Packaging unit:5 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495400000Packaging unit:15 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495420000Packaging unit:15 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495410000Packaging unit:15 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
-
-
Is accessory of
-
-
-
-
-
-
-
-
-
-
Item No.:1494610000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1494630000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1494620000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1494590000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
-
-
-
-
Item No.:1495520000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495490000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495480000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495510000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1497270000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495500000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495400000Packaging unit:15 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495410000Packaging unit:15 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495420000Packaging unit:15 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
-
Item No.:1494350000Packaging unit:5 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1494340000Packaging unit:5 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1494370000Packaging unit:5 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²