Properties
Version | 35mm², WM crimp |
Order No. | 1502490000 |
Type | ES APG 80 WM 35 |
GTIN (EAN) | 4050118310597 |
Qty. | 1 items |
Net weight | 349.4 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section copper | 35 |
Crimping width | 12 mm |
Crimping width in mm | 12 |
Conductor cross-section, max. AWG | 2 |
Crimping range, max. | 35 mm² |
Cable lug cross section |
|
Crimping type/profile | WM crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ETIM 10.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
Accessories
-
Item No.:1495940000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1495910000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1494690000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1495930000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1495920000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1494640000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
-
-
Item No.:1494790000Packaging unit:25 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1494810000Packaging unit:25 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496570000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496580000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496540000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496550000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1496240000Packaging unit:50 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496230000Packaging unit:50 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496250000Packaging unit:50 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496220000Packaging unit:50 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
Is accessory of
-
Item No.:1496580000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496570000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496550000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496540000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
-
-
-
-
-
-
-
-
Item No.:1496240000Packaging unit:50 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496250000Packaging unit:50 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496220000Packaging unit:50 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496230000Packaging unit:50 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
-
Item No.:1494790000Packaging unit:25 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1494810000Packaging unit:25 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
-
Item No.:1494640000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1494690000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1495930000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1495910000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1495940000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1495920000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
-
-
-
-
-