Properties
Version | 6mm², WM crimp |
Order No. | 1502430000 |
Type | ES APG 80 WM 6 |
GTIN (EAN) | 4050118310801 |
Qty. | 1 items |
Net weight | 335.8 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section copper | 6 |
Crimping width | 7 mm |
Crimping width in mm | 7 |
Conductor cross-section, max. AWG | 10 |
Crimping range, max. | 6 mm² |
Cable lug cross section |
|
Crimping type/profile | WM crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ETIM 10.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
Accessories
-
-
-
-
-
-
-
-
Item No.:1496120000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1497220000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1496140000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1496130000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1496150000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1496170000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
-
-
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)6 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors6 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°6 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - compression cable lug6 mm²
Is accessory of
-
-
-
-
-
-
-
-
-
Item No.:1496130000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1496170000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1496140000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1496150000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1497220000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1496120000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
-
Item No.:1495390000Packaging unit:15 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector300 mm²
ToolsCable lugs and Connectorsuninsulated connectorsCompression cable lug acc. to DINCu - crimp connectors6 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Tubular cable lugs (acc. to EN 13600)6 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 90°6 mm²
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugshydraulic and electro-hydraulic tools, up to 400 mm²Tools
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Angled cable lugs 45°240 mm²
ToolsCable lugs and Connectorsuninsulated connectorsTubular cable lugs "Euroserie"Joint connector6 mm²