Properties
Version | 70mm², WM crimp |
Order No. | 1502520000 |
Type | ES APG 80 WM 70 |
GTIN (EAN) | 4050118310580 |
Qty. | 1 items |
Net weight | 342.3 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section copper | 70 |
Crimping width | 12 mm |
Crimping width in mm | 12 |
Conductor cross-section, max. AWG | 2/0 |
Crimping range, max. | 70 mm² |
Cable lug cross section |
|
Crimping type/profile | WM crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ETIM 10.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
Accessories
-
-
-
-
-
-
-
Item No.:1496330000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496320000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496310000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1494880000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1494860000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1494850000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1494870000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
-
-
-
-
-
-
Item No.:1496010000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496070000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1494660000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496040000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496020000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496050000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496030000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
-
Item No.:1496670000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1495770000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496650000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1495590000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496640000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1495580000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1495570000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
-
-
-
-
-
-
Is accessory of
-
-
-
-
-
-
-
-
-
-
Item No.:1496310000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496330000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496320000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
-
-
Item No.:1496020000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496050000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496070000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496010000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1494660000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496040000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496030000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
-
-
-
-
Item No.:1495770000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1495590000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496670000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1495580000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496640000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1495570000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1496650000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
-
-
-
-
-
-
-
Item No.:1494880000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1494870000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1494850000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²
-
Item No.:1494860000Packaging unit:25 PC
cable lug, terminal end,70 mm²,70 mm² - 70 mm²