Properties
Version | 50mm², Hexagonal crimp |
Order No. | 1500970000 |
Type | ES EPG 45 HEX 25/50 |
GTIN (EAN) | 4050118309195 |
Qty. | 1 items |
Depth | 12 mm |
Depth (inches) | 0.472 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 30 mm |
Width (inches) | 1.181 inch |
Net weight | 140 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section aluminium | 10/35 |
Crimp cross-section copper | 25/50 |
Crimping width in mm | 12/5 |
Identification number | 10/14 |
Conductor cross-section, max. AWG | 1 |
Conductor cross-section, min. AWG | 4 |
Crimping range, max. | 50 mm² |
Cable lug cross section |
|
Crimping type/profile | Hexagonal crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ETIM 10.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
Accessories
-
-
-
-
-
-
-
-
-
-
Item No.:1496290000Packaging unit:50 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1496270000Packaging unit:50 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1496300000Packaging unit:50 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1496280000Packaging unit:50 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
-
-
-
-
Item No.:1495870000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495900000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495850000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495890000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495880000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496530000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496510000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496490000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496520000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496500000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495830000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
-
Item No.:1494840000Packaging unit:25 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1494820000Packaging unit:25 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1494830000Packaging unit:25 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1495980000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1494710000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1495950000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1495990000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1494650000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1495970000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1496000000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
-
-
-
-
-
-
-
-
Item No.:1496200000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496190000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496180000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
-
Item No.:1496210000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
-
-
-
-
-
-
-
Item No.:1496620000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1496630000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1496600000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1496590000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1495750000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1496610000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1495840000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1500830000Packaging unit:1 PC
Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
-
-
-
-
-
-
-
-
-
Is accessory of
-
-
Item No.:1496490000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496510000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495830000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496500000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496530000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496520000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495990000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1495950000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1494650000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1495980000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1495970000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1494710000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
-
Item No.:1496270000Packaging unit:50 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1496300000Packaging unit:50 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1496280000Packaging unit:50 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1496290000Packaging unit:50 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1220840000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1079730000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1079750000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1220850000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1079770000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1119080000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1079740000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1119100000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1079720000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1079690000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1119090000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1079680000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1496200000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496180000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1496190000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1496210000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495390000Packaging unit:15 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
-
-
-
-
-
-
-
-
Item No.:1494820000Packaging unit:25 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1494840000Packaging unit:25 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1494830000Packaging unit:25 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1495870000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495900000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495880000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495850000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
Item No.:1495890000Packaging unit:100 PC
cable lug, terminal end,25 mm²,25 mm² - 25 mm²
-
-
Item No.:1496610000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1496600000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1495750000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1496630000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1495840000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1496620000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²
-
Item No.:1496590000Packaging unit:100 PC
cable lug, terminal end,50 mm²,50 mm² - 50 mm²