Properties
Version | 35mm², WM crimp |
Order No. | 1500920000 |
Type | ES EPG 45 WM 16/35 |
GTIN (EAN) | 4050118309478 |
Qty. | 1 items |
Depth | 12 mm |
Depth (inches) | 0.472 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 30 mm |
Width (inches) | 1.181 inch |
Net weight | 133.6 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section copper | 16/35 |
Crimping width in mm | 7/10 |
Conductor cross-section, max. AWG | 2 |
Conductor cross-section, min. AWG | 6 |
Crimping range, max. | 35 mm² |
Cable lug cross section |
|
Crimping type/profile | WM crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ETIM 10.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
Accessories
-
Item No.:1494810000Packaging unit:25 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1494790000Packaging unit:25 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
-
-
-
-
-
-
Item No.:1500830000Packaging unit:1 PC
Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
-
-
-
-
-
-
-
-
-
Item No.:1496580000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496550000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496570000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496540000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
-
-
-
-
-
-
Item No.:1496880000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496890000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496850000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496870000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496970000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497000000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496990000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496980000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497010000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1497120000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497110000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497090000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497100000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497080000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496230000Packaging unit:50 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496240000Packaging unit:50 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496250000Packaging unit:50 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496220000Packaging unit:50 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1494640000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1495920000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1494690000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1495930000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1495940000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1495910000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
-
-
-
Is accessory of
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1500830000Packaging unit:1 PC
Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1494790000Packaging unit:25 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1494810000Packaging unit:25 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496870000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496850000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496890000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496880000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
-
-
Item No.:1496990000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496980000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497010000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1496970000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497000000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1495930000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1494640000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1495920000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1495910000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1494690000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1495940000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496550000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496540000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496580000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496570000Packaging unit:100 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
-
Item No.:1496240000Packaging unit:50 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496230000Packaging unit:50 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496220000Packaging unit:50 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
Item No.:1496250000Packaging unit:50 PC
cable lug, terminal end,35 mm²,35 mm² - 35 mm²
-
-
-
-
-
-
-
-
-
-
-
Item No.:1497090000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497120000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497080000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497110000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²
-
Item No.:1497100000Packaging unit:100 PC
cable lug, terminal end,16 mm²,16 mm² - 16 mm²