Properties
Version | Accessories, 6mm², WM crimp |
Order No. | 1500850000 |
Type | ES EPG 45 WM 6 |
GTIN (EAN) | 4050118309485 |
Qty. | 1 items |
Depth | 12 mm |
Depth (inches) | 0.472 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 30 mm |
Width (inches) | 1.181 inch |
Net weight | 150 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section copper | 6 |
Crimping width | 7 mm |
Crimping width in mm | 7 |
Conductor cross-section, max. AWG | 10 |
Crimping range, max. | 6 mm² |
Cable lug cross section |
|
Crimping type/profile | WM crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ETIM 10.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
Accessories
-
Item No.:1496140000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1497220000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1496120000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1496170000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1496150000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1496130000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1500830000Packaging unit:1 PC
Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
Is accessory of
-
-
-
-
-
-
-
-
-
-
Item No.:1500830000Packaging unit:1 PC
Pressing tool, 6mm², 150mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
Item No.:1495390000Packaging unit:15 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
-
Item No.:1496120000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1496130000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1497220000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1496140000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1496170000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²
-
Item No.:1496150000Packaging unit:100 PC
cable lug, terminal end,6 mm²,6 mm² - 6 mm²