Egenskaber
Version | Crimping tool insert, 95mm², Indent crimp |
Order No. | 2505350000 |
Type | ES EPG 60/HPG DIN 95 |
GTIN (EAN) | 4050118519730 |
Qty. | 1 Styk |
Depth | 22 mm |
Depth (inches) | 0,866 inch |
Height | 42 mm |
Height (inches) | 1,654 inch |
Width | 42 mm |
Width (inches) | 1,654 inch |
Net weight | 164 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section copper | 95 |
Crimping width | 16 mm |
Crimping width in mm | 16 |
Conductor cross-section, max. AWG | 3/0 |
Crimping range, max. | 95 mm² |
Type of contact |
DIN 46234 cable lug
DIN 46341 Part 1 cable lug DIN 46230 cable lug |
Cable lug cross section |
|
Crimping type/profile | Indent crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ETIM 10.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
Er tilbehør til
-
Produkt ID:2453810000Pakningsenhed:1 Styk
Pressing tools, Tools, Pressing tool, 6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Tools