Properties
Version | Crimping tool insert, 120mm², Hexagonal crimp |
Order No. | 2505230000 |
Type | ES EPG/HPG 60 HEX 120 |
GTIN (EAN) | 4050118519624 |
Qty. | 1 items |
Depth | 22 mm |
Depth (inches) | 0.866 inch |
Height | 42 mm |
Height (inches) | 1.654 inch |
Width | 42 mm |
Width (inches) | 1.654 inch |
Net weight | 134 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section copper | 120 |
Crimping width | 5 mm |
Crimping width in mm | 5 |
Identification number | 20 |
Conductor cross-section, max. AWG | 4/0 |
Crimping range, max. | 120 mm² |
Type of contact |
DIN 46235 cable lug
DIN 46267 Part 1 cable lug |
Cable lug cross section |
|
Crimping type/profile | Hexagonal crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ETIM 10.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
Accessories
-
Item No.:1495720000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1495810000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1495740000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
-
-
-
Item No.:1495430000Packaging unit:25 PC
cable lug, terminal end,185 mm²,185 mm² - 185 mm²
-
Item No.:1497250000Packaging unit:25 PC
cable lug, terminal end,185 mm²,185 mm² - 185 mm²
-
Item No.:1497290000Packaging unit:25 PC
cable lug, terminal end,185 mm²,185 mm² - 185 mm²
-
Item No.:1494680000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494480000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494470000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494450000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494980000Packaging unit:10 PC
cable lug, terminal end,185 mm²,185 mm² - 185 mm²
-
Item No.:1494990000Packaging unit:10 PC
cable lug, terminal end,185 mm²,185 mm² - 185 mm²
-
Item No.:1495000000Packaging unit:10 PC
cable lug, terminal end,185 mm²,185 mm² - 185 mm²
-
-
-
-
-
-
-
-
-
-
Item No.:1494510000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1494490000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1494520000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1494970000Packaging unit:10 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1494950000Packaging unit:10 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1494440000Packaging unit:10 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1494940000Packaging unit:10 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
-
-
-
-
-
Item No.:1495520000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495480000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495490000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495500000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1497270000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
-
Item No.:1495410000Packaging unit:15 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495400000Packaging unit:15 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1495420000Packaging unit:15 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1494930000Packaging unit:10 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494920000Packaging unit:10 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494420000Packaging unit:10 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:2453810000Packaging unit:1 PC
Pressing tools, Tools, Pressing tool, 6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
Item No.:1494550000Packaging unit:25 PC
cable lug, terminal end,185 mm²,185 mm² - 185 mm²
-
Item No.:1494570000Packaging unit:25 PC
cable lug, terminal end,185 mm²,185 mm² - 185 mm²
-
Item No.:1494580000Packaging unit:25 PC
cable lug, terminal end,185 mm²,185 mm² - 185 mm²
-
Item No.:1494540000Packaging unit:25 PC
cable lug, terminal end,185 mm²,185 mm² - 185 mm²
-
Item No.:1494370000Packaging unit:5 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1494350000Packaging unit:5 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
-
-
-
-
Item No.:1496440000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1496430000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1496470000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1496480000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
Item No.:1496450000Packaging unit:25 PC
cable lug, terminal end,150 mm²,150 mm² - 150 mm²
-
-
-
-
-
-
Item No.:1496390000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1496400000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1496410000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495650000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495790000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495800000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495680000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
-
-
-
Item No.:2453820000Packaging unit:1 PC
6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
-
-
-
Item No.:1494630000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1494590000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
Item No.:1494620000Packaging unit:25 PC
cable lug, terminal end,240 mm²,240 mm² - 240 mm²
-
-
-
-
Item No.:1495350000Packaging unit:20 PC
cable lug, terminal end,185 mm²,185 mm² - 185 mm²
-
Item No.:1495380000Packaging unit:20 PC
cable lug, terminal end,185 mm²,185 mm² - 185 mm²
-
Item No.:1495340000Packaging unit:20 PC
cable lug, terminal end,185 mm²,185 mm² - 185 mm²
-
Is accessory of
-
-
-
Item No.:1079840000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 550
-
Item No.:1268810000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 550
-
Item No.:1079790000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 550
-
Item No.:1172600000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 550
-
Item No.:1120590000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 550
-
Item No.:1079810000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 550
-
Item No.:1079820000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 550
-
Item No.:1079780000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 550
-
Item No.:1119110000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 550
-
Item No.:1120600000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 550
-
Item No.:1157800000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 550
-
Item No.:1079830000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 550
-
Item No.:1268820000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 550
-
Item No.:1120580000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 550
-
Item No.:1220570000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 550
-
Item No.:1220580000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 550
-
Item No.:1177100000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 550
-
-
-
-
-
-
-
Item No.:1494470000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494450000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494480000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494680000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:2453820000Packaging unit:1 PC
6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
Item No.:1494420000Packaging unit:10 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494930000Packaging unit:10 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494920000Packaging unit:10 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1494410000Packaging unit:10 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495800000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495690000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495680000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495790000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495650000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1495670000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:2453810000Packaging unit:1 PC
Pressing tools, Tools, Pressing tool, 6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
-
-
-
-
-
-
-
-
-
Item No.:1496410000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1496400000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1496390000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²
-
Item No.:1496420000Packaging unit:25 PC
cable lug, terminal end,120 mm²,120 mm² - 120 mm²