Properties
Version | Crimping tool insert, 95mm², Hexagonal crimp |
Order No. | 2505220000 |
Type | ES EPG/HPG 60 HEX 95 |
GTIN (EAN) | 4050118519563 |
Qty. | 1 items |
Depth | 22 mm |
Depth (inches) | 0.866 inch |
Height | 42 mm |
Height (inches) | 1.654 inch |
Width | 42 mm |
Width (inches) | 1.654 inch |
Net weight | 135 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section aluminium | 70 |
Crimp cross-section copper | 95 |
Crimping width | 5 mm |
Crimping width in mm | 5 |
Identification number | 18 |
Conductor cross-section, max. AWG | 3/0 |
Crimping range, max. | 95 mm² |
Type of contact |
DIN 46235 cable lug
DIN 46267 Part 1 cable lug |
Cable lug cross section |
|
Crimping type/profile | Hexagonal crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ETIM 10.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
Accessories
-
Item No.:1494890000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1494900000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1494910000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1494430000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1494670000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496080000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496100000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496090000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496110000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
-
-
Item No.:1495610000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495780000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495820000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495600000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495630000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495640000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495620000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496350000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496370000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496380000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496340000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:2453810000Packaging unit:1 PC
Pressing tools, Tools, Pressing tool, 6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Is accessory of
-
-
Item No.:1496100000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496110000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496080000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496090000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1494670000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:1494430000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1494890000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1494900000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1494910000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495630000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495820000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495640000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495610000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495600000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495620000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1495780000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
-
-
-
-
-
-
-
Item No.:2453810000Packaging unit:1 PC
Pressing tools, Tools, Pressing tool, 6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
Item No.:2453820000Packaging unit:1 PC
6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
Item No.:1496370000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496380000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496340000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1496350000Packaging unit:25 PC
cable lug, terminal end,95 mm²,95 mm² - 95 mm²
-
Item No.:1079830000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 550
-
Item No.:1177100000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 550
-
Item No.:1268820000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 550
-
Item No.:1120590000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 550
-
Item No.:1119110000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 550
-
Item No.:1157800000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 550
-
Item No.:1172600000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 550
-
Item No.:1079780000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 550
-
Item No.:1120580000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 550
-
Item No.:1220570000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 550
-
Item No.:1079810000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 550
-
Item No.:1120600000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 550
-
Item No.:1220580000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 550
-
Item No.:1268810000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 550
-
Item No.:1079820000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 550
-
Item No.:1079840000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 550
-
Item No.:1079790000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 550