Properties
Version | Crimping tool insert, 10mm², WM crimp |
Order No. | 2469540000 |
Type | ES EPG/HPG 60 WM 10 |
GTIN (EAN) | 4050118483819 |
Qty. | 1 items |
Depth | 22 mm |
Depth (inches) | 0.866 inch |
Height | 42 mm |
Height (inches) | 1.654 inch |
Width | 42 mm |
Width (inches) | 1.654 inch |
Net weight | 149 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Crimp cross-section copper | 10 |
Crimping width | 7 mm |
Crimping width in mm | 7 |
Conductor cross-section, max. AWG | 8 |
Crimping range, max. | 10 mm² |
Type of contact | Euro series cable lug |
Cable lug cross section |
|
Crimping type/profile | WM crimp |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001282 |
ETIM 7.0 | EC001282 |
ETIM 8.0 | EC001282 |
ETIM 9.0 | EC001282 |
ETIM 10.0 | EC001282 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |
ECLASS 15.0 | 21-04-90-90 |
Accessories
-
Item No.:1497020000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1497070000Packaging unit:100 empty
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1497050000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1497030000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1497040000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
-
-
-
-
-
-
Item No.:1496840000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496820000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496830000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496810000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
-
-
-
-
-
Item No.:2453810000Packaging unit:1 PC
Pressing tools, Tools, Pressing tool, 6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
Item No.:1496920000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496950000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496940000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496910000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496900000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496930000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
-
-
-
Item No.:2453820000Packaging unit:1 PC
6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
-
-
Is accessory of
-
-
Item No.:1497070000Packaging unit:100 empty
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1497050000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1497030000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1497020000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1497040000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
-
-
-
-
-
-
-
-
-
-
-
Item No.:2453820000Packaging unit:1 PC
6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
Item No.:1496830000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496820000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496810000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496840000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496900000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496930000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496940000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496920000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496950000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
Item No.:1496910000Packaging unit:100 PC
cable lug, terminal end,10 mm²,10 mm² - 10 mm²
-
-
-
-
-
-
-
-
Item No.:2453810000Packaging unit:1 PC
Pressing tools, Tools, Pressing tool, 6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping